Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27879-10-50400 |
27879-10-50401 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | Product type | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|
33.81 € | 1 | 4 Days | A | in-frame hinge | 0.2051 | ||
43.25 € | 1 | 4 Days | B | hinges, in-frame with spring | 0.2210 |
Loading...
A1 | 32 | Main material | steel | Surface finish body | galvanised |
---|---|---|---|---|---|
Version 2 | 125 | B1 | 20 | B2 | 16 |
B3 | 10 | D | 6.2x14.2 | D1 | 6.2x12.2 |
S | 2 | Item | Hinge | Version 1 | internal |
A=Width | 50 | B=Height | 40 | RoHS | yes |