Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27906-01-35600 |
27906-01-356001 |
27906-01-35602 |
27906-01-356021 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Item | Version 1 | Product type | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
34.46 € | 1 | 4 Days | colourless | Spring Hinge | spring open | spring hinge | 0.0200 | ||
35.19 € | 1 | 4 Days | black | Spring Hinge | spring open | spring hinge | 0.0200 | ||
25.61 € | 1 | 4 Days | colourless | Hinge | - | hinge | 0.0180 | ||
26.14 € | 1 | 4 Days | black | Hinge | - | hinge | 0.0180 |
Loading...
A1 | 21 | Main material | aluminium | Surface finish body | anodised |
---|---|---|---|---|---|
Kind of fastening | fastening holes | B=Width | 60 | B1 | 30 |
D | 3.5 | D1 | 10 | S | 3.3 |
A=Length | 35 | F1(N) | 2700 | F2(N) | 4200 |
PL Edelstahl | no |