Configure

Spring hinges, steel, stainless steel or aluminium, 120 mm, spring open (27902)

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Main Body Material

Form

Surface finish body

Version 2

A1

(mm)

B1

(mm)

D

(mm)

Kind of fastening

F1

(N)

F2

(N)

Weight (ERP)

(kg)

Minimum order quantity
Stainless Steel
A
Bright
Without hole
-
-
-
Weldable
4100
10300
0.0817
1 pieces
Stainless Steel
B
Bright
With hole
22.7
60
4
Fastening holes
4100
10300
0.0808
1 pieces
Aluminum
A
Bright
Without hole
-
-
-
Weldable
1970
5420
0.0399
1 pieces
Aluminum
B
Bright
With hole
22.7
60
4
Fastening holes
1970
5420
0.0392
1 pieces
Steel
A
Bright
Without hole
-
-
-
Weldable
1970
5420
0.0825
1 pieces
Steel
B
Galvanised
With hole
22.7
60
4
Fastening holes
1970
5420
0.0823
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
29.10 €
( 34.63 € )
4 working days
33.29 €
( 39.62 € )
4 working days
29.01 €
( 34.52 € )
4 working days
33.00 €
( 39.27 € )
4 working days
21.17 €
( 25.19 € )
4 working days
25.45 €
( 30.29 € )
4 working days

More Information

Basic information

· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Material: steel or 1.4301 stainless steel

· Self-opening

· Form A: without holes