Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27900-150501 |
27900-250501 |
27900-50501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A1 | Main material | Main colour | F1 (N) | F2 (N) | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
18.75 € | 1 | 4 Days | 10 | stainless steel A2 | bright | 2780 | 2830 | 0.0498 | ||
19.33 € | 1 | 4 Days | 9 | aluminium | bright | 1030 | 2110 | 0.0213 | ||
12.94 € | 1 | 4 Days | 9 | steel | galvanised | 1200 | 1200 | 0.0494 |
Loading...
Kind of fastening | fastening holes | B=Width | 50 | B1 | 30 |
---|---|---|---|---|---|
D | 5 | D1 | 4 | S | 2 |
A=Length | 50 | Item | Spring Hinge | Version 1 | spring closed |
Product type | spring hinge |