Spring hinges, steel, stainless steel or aluminium, 50 mm, spring open (27900)

Spring hinges, steel, stainless steel or aluminium, 50 mm, spring open (27900)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Self-opening

· Material: steel or 1.4301 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27900-150500
27900-250500
27900-50500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Main colour A1
(mm)
F1
(N)
F2
(N)
Weight (ERP)
(kg)

17.43 €

1 4 Days Stainless SteelBright10278028300.0477

19.33 €

1 4 Days AluminumBright9103021100.0213

7.78 €

1 4 Days SteelGalvanised9120012000.0508

Loading...

  1. 1

Basic information

Type Damper/Torque/Spring Hinge B=Width(mm) 50 Item Spring hinge
Product type Spring hinge Version 1 Spring open A=Length(mm) 50
B1(mm) 30 D(mm) 5 D1(mm) 4
Kind of fastening Fastening holes S(mm) 2

Tech Support