Hinge with adjustable friction, thermoplastic (27858)

Hinge with adjustable friction, thermoplastic (27858)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Can be screwed onto all panel elements and aluminium profiles

· The hinges can be located in a slot using the guide tabs

· The frictional resistance to be infinitely adjusted with the setscrew

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27858-56181800
27858-56181806
27858-56181808
27858-56232300
27858-56232308
27858-56232310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length A3=Wing length left A1=Hole spacing left A4=Wing length right A2=hole spacing right F1
(N)
F2
(N)
Guide tabs for slot Weight in kg (ERP)
(kg)

16.08 €

1 4 Days 542717.752717.75400325-0.0542

16.08 €

1 4 Days 542717.752717.7540032560.0543

16.08 €

1 4 Days 542717.752717.7540032580.0541

17.61 €

1 4 Days 73.536.7522.7536.7522.75600425-0.0684

17.61 €

1 4 Days 73.536.7522.7536.7522.7560042580.0690

17.61 €

1 4 Days 73.536.7522.7536.7522.75600425100.0689

Loading...

  1. 1

Basic information

Main material thermoplastic Main colour black Kind of fastening fastening holes
B=Width 56 Item Hinge Version 1 with adjustable friction
Product type hinge with adjustable friction Component material stainless steel PL Edelstahl yes

Tech Support