Configure
  • Travel S(mm)
  • Clamping force at 100 bar(kN)
  • Clamping force at 400 bar(kN)
  • D(mm)
  • H(mm)
  • H1(mm)
  • H2(mm)
  • H3(mm)
  • H8(mm)
  • H9(mm)
  • H10(mm)
  • L(mm)
  • Oil requirement / 10mm travel(cm³)
  • Piston Ø
  • Spring return force min.(N)
  • SW(mm)
  • Tightening torque max.(Nm)
  • Version 1
  • RoHS
  • Est. shipping days
    • All
    • Within 4 working days

Screw-in hydraulic cylinder, single-acting with spring return, Form C (04624-70)

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Travel S

(mm)

Clamping force at 100 bar

(kN)

Clamping force at 400 bar

(kN)

D

(mm)

G

H

(mm)

H1

(mm)

H2

(mm)

H3

(mm)

H8

(mm)

H9

(mm)

H10

(mm)

Item

L

(mm)

Oil requirement / 10mm travel

(cm³)

Piston Ø

Spring return force min.

(N)

SW

(mm)

Tightening torque max.

(Nm)

Version 1

RoHS

Weight (ERP)

(kg)

Minimum order quantity
10
1.1
4.5
6
M22x1.5
45.5
27
7
10.5
15
6
26.5
Screw-in cylinder
31
1.13
12
30
24
40
Hydraulic
Yes
0.1000
1 pieces
12
2
8
6
M26x1.5
54
34
8
11
19
7
33.5
-
34
2.01
16
50
27
50
-
-
0.1600
1 pieces
15
3.1
12.5
7
M30x1.5
69.5
43
8
17.5
23
7
42.5
Screw-in cylinder
40
3.14
20
75
32
60
Hydraulic
Yes
0.2600
1 pieces
16
4.9
19.6
7
M38x1.5
72.5
45.5
11
18
26.5
10
45
Screw-in cylinder
52
4.91
25
125
41
80
Hydraulic
Yes
0.4300
1 pieces
20
8
32
8
M48x1.5
100
71.5
12
20
40
11
71
Screw-in cylinder
62
8.04
32
200
50
225
Hydraulic
Yes
1.0300
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
138.41 €
( 164.71 € )
4 working days
139.84 €
( 166.41 € )
4 working days
171.23 €
( 203.76 € )
4 working days
191.21 €
( 227.54 € )
4 working days
279.67 €
( 332.81 € )
4 working days

More Information

Basic information

· Integrated metal wiper

· Double wiper

· High load rating