Pneumatic cylinder, compact cylinder DIN ISO 21287, double-acting, internal thread (12001)

Pneumatic cylinder, compact cylinder DIN ISO 21287, double-acting, internal thread (12001)
· Double-acting

· Flexible damping integrated on both sides

· T-sensor slots for fastening the proximity switch

· Suitable for clamping tasks with short strokes

· Piston rod available with either internal thread or external thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12001-0200101
12001-0200251
12001-0200501
12001-0250101
12001-0250251
12001-0250501
12001-0320101
12001-0320251
12001-0320501
12001-0400101
12001-0400251
12001-0400501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B Cylinder Ø D D1 D3 D4 D5 L L1 L2 P P1 P2 Piston force at 6 bar
(N)
Product type Retraction force at 6 bar
(N)
SW T T1 T2 Travel S Version 1 Weight (ERP)
(kg)

58.98 €

1 4 Days 223720M610M54.27.547±0.5106M547188-142812.34.22.510Compact cylinder0.1394

60.68 €

1 4 Days 223720M610M54.27.562±0.5106M547188compact cylinder142812.34.22.525double-acting0.1746

64.18 €

1 4 Days 223720M610M54.27.587±0.5106M547188-142812.34.22.550Compact cylinder0.2354

66.12 €

1 4 Days 264125M610M54.27.549±0.5106M537.5295-248813.54.22.510Compact cylinder0.1750

69.66 €

1 4 Days 264125M610M54.27.564±0.5106M537.5295-248813.54.22.525Compact cylinder0.2144

75.90 €

1 4 Days 264125M610M54.27.589±0.5106M537.5295-248813.54.22.550Compact cylinder0.2133

72.68 €

1 4 Days 32.549.232M812M65.2954±0.5127G1/8-7.5482-41510154.5210Compact cylinder0.2493

78.99 €

1 4 Days 32.549.232M812M65.2969±0.5127G1/8-7.5482-41510154.5225Compact cylinder0.2937

89.31 €

1 4 Days 32.549.232M812M65.2994±0.5127G1/8-7.5482-41510154.5250Compact cylinder0.3693

95.73 €

1 4 Days 3857.240M812M65.2955±0.7127G1/8-7.5754-68710154.2210Compact cylinder0.3073

103.14 €

1 4 Days 3857.240M812M65.2970±0.7127G1/8-7.5754-68710154.2225Compact cylinder0.3526

114.32 €

1 4 Days 3857.240M812M65.2995±0.7127G1/8-7.5754-68710154.2250Compact cylinder0.4306

Loading...

  1. 1

Basic information

Component material stainless steel D6 6 DIN ISO DIN ISO 21287
Item Pneumatic Cylinder Main material aluminium Version 2 internal thread
RoHS yes

Tech Support