Dowel pin ISO 2338, steel or stainless steel (03320)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03320-10-010X003
03320-10-010X004
03320-10-010X005
03320-10-010X006
03320-10-010X008
03320-10-010X010
03320-10-010X012
03320-10-015X003
03320-10-015X004
03320-10-015X005
03320-10-015X006
03320-10-015X008
03320-10-015X010
03320-10-015X012
03320-10-015X014
03320-10-015X016
03320-10-015X018
03320-10-015X020
03320-10-020X004
03320-10-020X005
03320-10-020X006
03320-10-020X008
03320-10-020X010
03320-10-020X012
03320-10-020X014
03320-10-020X016
03320-10-020X018
03320-10-020X020
03320-10-020X024
03320-10-020X028
03320-10-020X030
03320-10-025X006
03320-10-025X008
03320-10-025X010
03320-10-025X012
03320-10-025X014
03320-10-025X016
03320-10-025X018
03320-10-025X020
03320-10-025X024
03320-10-025X028
03320-10-025X032
03320-10-030X005
03320-10-030X006
03320-10-030X008
03320-10-030X010
03320-10-030X012
03320-10-030X014
03320-10-030X016
03320-10-030X018
03320-10-030X020
03320-10-030X024
03320-10-030X028
03320-10-030X030
03320-10-030X032
03320-10-030X036
03320-10-030X040
03320-10-030X045
03320-10-030X050
03320-10-040X005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter L=Length Main material Steel code Z1 PL Edelstahl Weight (ERP)
(kg)

0.19 €

1 4 Days 13steel-0.2no0.0010

0.19 €

1 4 Days 14steel-0.2no0.0010

0.19 €

1 4 Days 15steel-0.2no0.0010

0.19 €

1 4 Days 16steel-0.2no0.0010

0.19 €

1 4 Days 18steel-0.2no0.0010

0.19 €

1 4 Days 110steel-0.2no0.0010

0.19 €

1 4 Days 112steel-0.2no0.0010

0.19 €

1 4 Days 1.53steel-0.3no0.0010

0.19 €

1 4 Days 1.54steel-0.3no0.0010

0.19 €

1 4 Days 1.55steel-0.3no0.0010

0.19 €

1 4 Days 1.56steel-0.3no0.0010

0.19 €

1 4 Days 1.58steel-0.3no0.0010

0.19 €

1 4 Days 1.510steel-0.3no0.0010

0.22 €

1 4 Days 1.512steel-0.3no0.0010

0.22 €

1 4 Days 1.514steel-0.3no0.0010

0.22 €

1 4 Days 1.516steel-0.3no0.0010

0.22 €

1 4 Days 1.518steel-0.3no0.0010

0.23 €

1 4 Days 1.520steel-0.3no0.0010

0.19 €

1 4 Days 24steel-0.35no0.0010

0.19 €

1 4 Days 25steel-0.35no0.0010

0.22 €

1 4 Days 26steel-0.35no0.0001

0.22 €

1 4 Days 28steel-0.35no0.0010

0.22 €

1 4 Days 210steel-0.35no0.0010

0.22 €

1 4 Days 212steel-0.35no0.0010

0.22 €

1 4 Days 214steel-0.35no0.0010

0.22 €

1 4 Days 216steel-0.35no0.0004

0.23 €

1 4 Days 218steel-0.35no0.0010

0.25 €

1 4 Days 220steel-0.35no0.0010

0.26 €

1 4 Days 224steel-0.35no0.0010

0.29 €

1 4 Days 228steel-0.35no0.0010

0.29 €

1 4 Days 230steel-0.35no0.0010

0.22 €

1 4 Days 2.56steel-0.4no0.0010

0.22 €

1 4 Days 2.58steel-0.4no0.0010

0.22 €

1 4 Days 2.510steel-0.4no0.0010

0.22 €

1 4 Days 2.512steel-0.4no0.0010

0.23 €

1 4 Days 2.514steel-0.4no0.0010

0.23 €

1 4 Days 2.516steel-0.4no0.0010

0.25 €

1 4 Days 2.518steel-0.4no0.0010

0.25 €

1 4 Days 2.520steel-0.4no0.0010

0.26 €

1 4 Days 2.524steel-0.4no0.0010

0.29 €

1 4 Days 2.528steel-0.4no0.0010

0.29 €

1 4 Days 2.532steel-0.4no0.0010

0.14 €

1 4 Days 35steel-0.5no0.0010

0.14 €

1 4 Days 36steel-0.5no0.0010

0.14 €

1 4 Days 38steel-0.5no0.0010

0.15 €

1 4 Days 310steel-0.5no0.0010

0.15 €

1 4 Days 312steel-0.5no0.0010

0.17 €

1 4 Days 314steel-0.5no0.0010

0.17 €

1 4 Days 316steel-0.5no0.0010

0.22 €

1 4 Days 318steel-0.5no0.0010

0.23 €

1 4 Days 320steel-0.5no0.0010

0.26 €

1 4 Days 324steel-0.5no0.0010

0.29 €

1 4 Days 328steel-0.5no0.0010

0.29 €

1 4 Days 330steel-0.5no0.0010

0.29 €

1 4 Days 332steel-0.5no0.0010

0.37 €

1 4 Days 336steel-0.5no0.0010

0.40 €

1 4 Days 340steel-0.5no0.0010

0.51 €

1 4 Days 345steel-0.5no0.0010

0.55 €

1 4 Days 350steel-0.5no0.0010

0.23 €

1 4 Days 45steel-0.63no0.0010

Loading...

Basic information

ISO 2338 Item Dowel Pin Surface finish body bright
RoHS yes

Tech Support