Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29014-18 |
29014-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter (mm) | B (mm) | C | D | E (mm) | F (mm) | G=-Width (mm) | H (mm) | K (mm) | L=height (mm) | M= length (mm) | N (mm) | P (mm) | S (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.06 € | 1 | 4 Days | 18 | 5.3 | 18 | 25 | 30 | 30.5 | 35 | 40 | 32 | 39.5 | 50 | 5 | 21 | M6x18 | 0.0259 | ||
5.08 € | 1 | 4 Days | 30 | 6.5 | 30 | 40 | 45 | 50 | 50 | 60 | 51.5 | 62.5 | 80 | 8 | 28.5 | M8x25 | 0.0783 |
Loading...
Material | Thermoplastic | Component material | Steel | Surface finish component | Galvanised |
---|---|---|---|---|---|
Item | Tube clamp | Version 1 | With flange | Version 2 | For round tubes |
RoHS | Yes |
Configure
Basic Attributes
A=Internal diameter(mm)
B(mm)
C
D
E(mm)
F(mm)
G=-Width(mm)
H(mm)
K(mm)
L=height(mm)
M= length(mm)
N(mm)
P(mm)
S(mm)
Filter by standard shipping days
Optional Attributes