Tube clamp 4-way flat, aluminium, for round tubes (29000)

Tube clamp 4-way flat, aluminium, for round tubes (29000)
· Construction element for assembling profiles and systems

· Application sectors: machine construction, safety equipment, housings, structures

· On request: clamping levers for tightening

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29000-51212
29000-51414
29000-51515
29000-51616
29000-51818
29000-52014
29000-52020
29000-52514
29000-52525
29000-53014
29000-53030
29000-54020
29000-54030
29000-54040
29000-55030
29000-55050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form A=Internal diameter
(mm)
B=Internal diameter
(mm)
C D E
(mm)
G
(mm)
H
(mm)
K
(mm)
L
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
T
(mm)
Weight (ERP)
(kg)

17.76 €

1 4 Days A12.112.12025.525.5--43.567232349M6x20M6x200.0780

17.76 €

1 4 Days A14.114.12025.525.5--43.567232349M6x20M6x200.0735

17.76 €

1 4 Days A15.115.12025.525.5--43.567232349M6x20M6x200.0688

17.76 €

1 4 Days A16.116.12025.525.5--43.567232349M6x20M6x200.0669

17.76 €

1 4 Days A18.118.12025.525.5--43.567232349M6x20M6x200.0599

20.53 €

1 4 Days B20.114.127403340265984213365M8x25M6x200.1697

20.53 €

1 4 Days A20.120.1334040--73101333378M8x25M8x250.2555

20.53 €

1 4 Days B25.114.127403340265984213365M8x25M6x200.1523

20.53 €

1 4 Days A25.125.1334040--73101333378M8x25M8x250.2200

20.53 €

1 4 Days B30.114.127403340265984213365M8x25M6x200.1304

20.53 €

1 4 Days A30.130.1334040--73101333378M8x25M8x250.1815

31.88 €

1 4 Days B40.1720.1365040523260110334086.5M10x30M8x250.2708

33.01 €

1 4 Days B40.1730.1456565654598137.54444108.5M10x30M10x300.6673

31.88 €

1 4 Days B40.1740.17456060--1001374040111M10x30M10x300.5210

33.01 €

1 4 Days B50.2230.1456565654598137.54444108.5M10x35M10x350.5447

33.01 €

1 4 Days B50.250.2537070--1181544545128M10x35M10x350.6763

Loading...

  1. 1

Basic information

Material Aluminium Component material Steel Surface finish component Galvanised
Surface finish body Tumbled Item Tube clamp Version 1 4-way flat
Version 2 For round tubes RoHS Yes

Tech Support