Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29014-130 |
29014-140 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter (mm) | B (mm) | C | D | E (mm) | G=-Width (mm) | K (mm) | L=height (mm) | M= length (mm) | N (mm) | O (mm) | P (mm) | S (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.32 € | 1 | 4 Days | 30.1 | 7 | 30 | 37.4 | 32.4 | 55 | 50 | 59.2 | 78 | 7 | 40 | 45.5 | M8x30 | 0.3778 | ||
126.49 € | 1 | 4 Days | 40.17 | 9 | 42 | 49.4 | 46.4 | 80 | 69 | 80 | 80 | 10 | 60 | 52 | M10x35 | 0.8348 |
Loading...
Material | Stainless Steel | Surface finish body | Electropolished | Item | Tube clamp |
---|---|---|---|---|---|
Form | B | Version 1 | With flange | Version 2 | For round tubes |
H(mm) | 60 | RoHS | Yes |
Configure
Basic Attributes
A=Internal diameter(mm)
B(mm)
C
D
E(mm)
G=-Width(mm)
K(mm)
L=height(mm)
M= length(mm)
N(mm)
O(mm)
P(mm)
S(mm)
Filter by standard shipping days
Optional Attributes