Tube clamp with flange aluminium, inch (29014) (29014-5CS)

Tube clamp with flange aluminium, inch (29014) 29014-5CS

Product Details:

Manufacturer part number: 29014-5CS

Brand: NORELEM

Price: 23.81

Delivery time: 4 Days


Technical Data:

B: 7

C: 30

D: 40

A=Internal diameter: 1

R: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29014-5CS

Part Number
29014-5CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C D A=Internal diameter R K S P E H F L=height N G=-Width O U M= length hole arrangement Weight (ERP)
(kg)

23.81 €

1 4 Days 730401-53M8x253340535063755-607810.1749

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body tumbled Component material steel
Version 1 with flange Item Tube Clamp Surface finish component galvanised
RoHS yes

This page is Tube clamp with flange aluminium, inch (29014), part number 29014-5CS.
You can find the detail information about specifications and dimensions on part number 29014-5CS.

Variation of this product

Part Number
29014-5CP
29014-5CR
29014-5CT
29014-5D2
29014-5D4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B C D A=Internal diameter R K S P E H F L=height N G=-Width O U M= length hole arrangement Weight (ERP)
(kg)

22.29 €

1 4 Days 618250.5-32.5M6x202335383141535-405010.0699

22.29 €

1 4 Days 618250.75-32.5M6x202335383141535-405010.0558

23.81 €

1 4 Days 730401.25-53M8x253340535063755-607810.1590

40.16 €

1 4 Days 942561.55274M10x3040608070871080608210530.4399

41.01 €

1 4 Days 11506626085M10x35456598839814906210012830.6254

Tech Support