Configure
  • D1=For diameter(mm)
  • D2(mm)
  • D3(mm)
  • D4(mm)
  • D5(mm)
  • A(mm)
  • B(mm)
  • M
  • H=Height(mm)
  • Surface finish body
  • Steel code
  • RoHS
  • Est. shipping days
    • All
    • Within 4 working days

Circlips for shafts DIN 471 (07330)

Part number:

Still undefined. 62 possible part numbers found.
Quantity:

Part number list

Number of items

Material

D1=For diameter

(mm)

D2

(mm)

D3

(mm)

D4

(mm)

D5

(mm)

A

(mm)

B

(mm)

M

H=Height

(mm)

Surface finish body

Steel code

RoHS

Weight (ERP)

(kg)

Minimum order quantity
Steel
3
2.8
2.7
7
1
1.9
0.8
0.5
0.4
Phosphated
-
No
0.0000
1 pieces
Steel
4
3.8
3.7
8.6
1
2.2
0.9
0.5
0.4
Phosphated
-
No
0.0000
1 pieces
Stainless Steel
4
3.8
3.7
8.6
1
2.2
0.9
0.5
0.4
Bright
1.4122
Yes
0.0000
1 pieces
Steel
5
4.8
4.7
10.3
1
2.5
1.1
0.7
0.6
Phosphated
-
No
0.0010
1 pieces
Stainless Steel
5
4.8
4.7
10.3
1
2.5
1.1
0.7
0.6
Bright
1.4122
Yes
0.0001
1 pieces
Steel
6
5.7
5.6
11.7
1.2
2.7
1.3
0.8
0.7
Phosphated
-
No
0.0001
1 pieces
Stainless Steel
6
5.7
5.6
11.7
1.2
2.7
1.3
0.8
0.7
Bright
1.4122
Yes
0.0001
1 pieces
Steel
7
6.7
6.5
13.5
1.2
3.1
1.4
0.9
0.8
Phosphated
-
No
0.0002
1 pieces
Stainless Steel
7
6.7
6.5
13.5
1.2
3.1
1.4
0.9
0.8
Bright
1.4122
Yes
0.0002
1 pieces
Steel
8
7.6
7.4
14.7
1.2
3.2
1.5
0.9
0.8
Phosphated
-
No
0.0002
1 pieces
Stainless Steel
8
7.6
7.4
14.7
1.2
3.2
1.5
0.9
0.8
Bright
1.4122
Yes
0.0002
1 pieces
Steel
9
8.6
8.4
16
1.2
3.3
1.7
1.1
1
Phosphated
-
No
0.0004
1 pieces
Stainless Steel
9
8.6
8.4
16
1.2
3.3
1.7
1.1
1
Bright
1.4122
Yes
0.0003
1 pieces
Steel
10
9.6
9.3
17
1.5
3.3
1.8
1.1
1
Phosphated
-
No
0.0004
1 pieces
Stainless Steel
10
9.6
9.3
17
1.5
3.3
1.8
1.1
1
Bright
1.4122
Yes
0.0004
1 pieces
Steel
12
11.5
11
19
1.7
3.3
1.8
1.1
1
Phosphated
-
No
0.0005
1 pieces
Stainless Steel
12
11.5
11
19
1.7
3.3
1.8
1.1
1
Bright
1.4122
Yes
0.0005
1 pieces
Steel
14
13.4
12.9
21.4
1.7
3.5
2.1
1.1
1
Phosphated
-
No
0.0004
1 pieces
Stainless Steel
14
13.4
12.9
21.4
1.7
3.5
2.1
1.1
1
Bright
1.4122
Yes
0.0006
1 pieces
Steel
15
14.3
13.8
22.6
1.7
3.6
2.2
1.1
1
Phosphated
-
No
0.0001
1 pieces
Stainless Steel
15
14.3
13.8
22.6
1.7
3.6
2.2
1.1
1
Bright
1.4122
Yes
0.0007
1 pieces
Steel
16
15.2
14.7
23.8
1.7
3.7
2.2
1.1
1
Phosphated
-
No
0.0007
1 pieces
Stainless Steel
16
15.2
14.7
23.8
1.7
3.7
2.2
1.1
1
Bright
1.4122
Yes
0.0008
1 pieces
Steel
17
16.2
15.7
25
1.7
3.8
2.3
1.1
1
Phosphated
-
No
0.0008
1 pieces
Stainless Steel
17
16.2
15.7
25
1.7
3.8
2.3
1.1
1
Bright
1.4122
Yes
0.0008
1 pieces
Steel
18
17
16.5
26.2
2
3.9
2.4
1.3
1.2
Phosphated
-
No
0.0011
1 pieces
Stainless Steel
18
17
16.5
26.2
2
3.9
2.4
1.3
1.2
Bright
1.4122
Yes
0.0010
1 pieces
Steel
19
18
17.5
27.2
2
3.9
2.5
1.3
1.2
Phosphated
-
No
0.0012
1 pieces
Stainless Steel
19
18
17.5
27.2
2
3.9
2.5
1.3
1.2
Bright
1.4122
Yes
0.0012
1 pieces
Steel
20
19
18.5
28.4
2
4
2.6
1.3
1.2
Phosphated
-
No
0.0013
1 pieces
Stainless Steel
20
19
18.5
28.4
2
4
2.6
1.3
1.2
Bright
1.4122
Yes
0.0013
1 pieces
Steel
22
21
20.5
30.8
2
4.2
2.8
1.3
1.2
Phosphated
-
No
0.0015
1 pieces
Stainless Steel
22
21
20.5
30.8
2
4.2
2.8
1.3
1.2
Bright
1.4122
Yes
0.0014
1 pieces
Steel
24
22.9
22.2
33.2
2
4.4
3
1.3
1.2
Phosphated
-
No
0.0018
1 pieces
Stainless Steel
24
22.9
22.2
33.2
2
4.4
3
1.3
1.2
Bright
1.4122
Yes
0.0018
1 pieces
Steel
25
23.9
23.2
34.2
2
4.4
3
1.3
1.2
Phosphated
-
No
0.0019
1 pieces
Stainless Steel
25
23.9
23.2
34.2
2
4.4
3
1.3
1.2
Bright
1.4122
Yes
0.0019
1 pieces
Steel
26
24.9
24.2
35.5
2
4.5
3.1
1.3
1.2
Phosphated
-
No
0.0018
1 pieces
Stainless Steel
26
24.9
24.2
35.5
2
4.5
3.1
1.3
1.2
Bright
1.4122
Yes
0.0020
1 pieces
Steel
28
26.6
25.9
37.9
2
4.7
3.2
1.6
1.5
Phosphated
-
No
0.0029
1 pieces
Stainless Steel
28
26.6
25.9
37.9
2
4.7
3.2
1.6
1.5
Bright
1.4122
Yes
0.0034
1 pieces
Steel
30
28.6
27.9
40.5
2
5
3.5
1.6
1.5
Phosphated
-
No
0.0031
1 pieces
Stainless Steel
30
28.6
27.9
40.5
2
5
3.5
1.6
1.5
Bright
1.4122
Yes
0.0033
1 pieces
Steel
32
30.3
29.6
43
2.5
5.2
3.6
1.6
1.5
Phosphated
-
No
0.0035
1 pieces
Stainless Steel
32
30.3
29.6
43
2.5
5.2
3.6
1.6
1.5
Bright
1.4122
Yes
0.0039
1 pieces
Steel
35
33
32.2
46.8
2.5
5.6
3.9
1.6
1.5
Phosphated
-
No
0.0033
1 pieces
Stainless Steel
35
33
32.2
46.8
2.5
5.6
3.9
1.6
1.5
Bright
1.4122
Yes
0.0045
1 pieces
Steel
38
36
35.2
50.2
2.5
5.8
4.2
1.85
1.75
Phosphated
-
No
0.0057
1 pieces
Stainless Steel
38
36
35.2
50.2
2.5
5.8
4.2
1.85
1.75
Bright
1.4122
Yes
0.0052
1 pieces
Steel
40
37.5
36.5
52.6
2.5
6
4.4
1.85
1.75
Phosphated
-
No
0.0058
1 pieces
Stainless Steel
40
37.5
36.5
52.6
2.5
6
4.4
1.85
1.75
Bright
1.4122
Yes
0.0067
1 pieces
Steel
45
42.5
41.5
59.1
2.5
6.7
4.7
1.85
1.75
Phosphated
-
No
0.0072
1 pieces
Stainless Steel
45
42.5
41.5
59.1
2.5
6.7
4.7
1.85
1.75
Bright
1.4122
Yes
0.0076
1 pieces
Steel
47
44.5
43.5
-
2.5
6.8
4.9
1.85
1.75
Phosphated
-
No
0.0076
1 pieces
Steel
50
47
45.8
64.5
2.5
6.9
5.1
2.15
2
Phosphated
-
No
0.0093
1 pieces
Stainless Steel
50
47
45.8
64.5
2.5
6.9
5.1
2.15
2
Bright
1.4122
Yes
0.0099
1 pieces
Steel
55
52
50.8
70.2
2.5
7.2
5.4
2.15
2
Phosphated
-
No
0.0110
1 pieces
Stainless Steel
55
52
50.8
70.2
2.5
7.2
5.4
2.15
2
Bright
1.4122
Yes
0.0106
1 pieces
Steel
60
57
55.8
75.6
2.5
7.4
5.8
2.15
2
Phosphated
-
No
0.0117
1 pieces
Stainless Steel
60
57
55.8
75.6
2.5
7.4
5.8
2.15
2
Bright
1.4122
Yes
0.0125
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.15 €
( 0.18 € )
4 working days
0.15 €
( 0.18 € )
4 working days
0.33 €
( 0.39 € )
4 working days
0.15 €
( 0.18 € )
4 working days
0.33 €
( 0.39 € )
4 working days
0.15 €
( 0.18 € )
4 working days
0.33 €
( 0.39 € )
4 working days
0.15 €
( 0.18 € )
4 working days
0.41 €
( 0.49 € )
4 working days
0.15 €
( 0.18 € )
4 working days
0.43 €
( 0.51 € )
4 working days
0.17 €
( 0.20 € )
4 working days
0.51 €
( 0.61 € )
4 working days
0.17 €
( 0.20 € )
4 working days
0.51 €
( 0.61 € )
4 working days
0.17 €
( 0.20 € )
4 working days
0.55 €
( 0.65 € )
4 working days
0.23 €
( 0.27 € )
4 working days
0.76 €
( 0.90 € )
4 working days
0.25 €
( 0.30 € )
4 working days
0.81 €
( 0.96 € )
4 working days
0.25 €
( 0.30 € )
4 working days
0.83 €
( 0.99 € )
4 working days
0.33 €
( 0.39 € )
4 working days
1.15 €
( 1.37 € )
4 working days
0.40 €
( 0.48 € )
4 working days
1.34 €
( 1.59 € )
4 working days
0.44 €
( 0.52 € )
4 working days
1.52 €
( 1.81 € )
4 working days
0.43 €
( 0.51 € )
4 working days
1.57 €
( 1.87 € )
4 working days
0.51 €
( 0.61 € )
4 working days
1.96 €
( 2.33 € )
4 working days
0.61 €
( 0.73 € )
4 working days
2.06 €
( 2.45 € )
4 working days
0.58 €
( 0.69 € )
4 working days
2.13 €
( 2.53 € )
4 working days
0.70 €
( 0.83 € )
4 working days
2.22 €
( 2.64 € )
4 working days
0.97 €
( 1.15 € )
4 working days
2.29 €
( 2.73 € )
4 working days
0.94 €
( 1.12 € )
4 working days
2.43 €
( 2.89 € )
4 working days
1.21 €
( 1.44 € )
4 working days
2.62 €
( 3.12 € )
4 working days
1.26 €
( 1.50 € )
4 working days
2.82 €
( 3.36 € )
4 working days
1.55 €
( 1.84 € )
4 working days
3.09 €
( 3.68 € )
4 working days
1.77 €
( 2.11 € )
4 working days
3.37 €
( 4.01 € )
4 working days
2.10 €
( 2.50 € )
4 working days
3.81 €
( 4.53 € )
4 working days
2.24 €
( 2.67 € )
4 working days
2.76 €
( 3.28 € )
4 working days
3.46 €
( 4.12 € )
4 working days
2.79 €
( 3.32 € )
4 working days
3.82 €
( 4.55 € )
4 working days
3.22 €
( 3.83 € )
4 working days
4.46 €
( 5.31 € )
4 working days

More Information

Basic information

· Axially mounted elements for shafts

· Transfers high axial forces

· Version: steel or stainless steel