Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D3 | D2 | A | D5 | D4 | D1=For diameter | B | M | Main material | H=Height | Surface finish body | Steel code | RoHS | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.15 € | 1 | 4 Days | 8.7 | 8.4 | 2.4 | 1 | 3 | 8 | 1.1 | 0.9 | steel | 0.8 | phosphated | - | no | 0.0001 | ||
0.55 € | 1 | 4 Days | 8.7 | 8.4 | 2.4 | 1 | 3 | 8 | 1.1 | 0.9 | stainless steel | 0.8 | bright | 1.4122 | yes | 0.0001 | ||
0.15 € | 1 | 4 Days | 9.8 | 9.4 | 2.5 | 1 | 3.7 | 9 | 1.3 | 0.9 | steel | 0.8 | phosphated | - | no | 0.0001 | ||
0.66 € | 1 | 4 Days | 9.8 | 9.4 | 2.5 | 1 | 3.7 | 9 | 1.3 | 0.9 | stainless steel | 0.8 | bright | 1.4122 | yes | 0.0002 | ||
0.15 € | 1 | 4 Days | 10.8 | 10.4 | 3.2 | 1.2 | 3.3 | 10 | 1.4 | 1.1 | steel | 1 | phosphated | - | no | 0.0002 | ||
0.72 € | 1 | 4 Days | 10.8 | 10.4 | 3.2 | 1.2 | 3.3 | 10 | 1.4 | 1.1 | stainless steel | 1 | bright | 1.4122 | yes | 0.0003 | ||
0.17 € | 1 | 4 Days | 13 | 12.5 | 3.4 | 1.5 | 4.9 | 12 | 1.7 | 1.1 | steel | 1 | phosphated | - | no | 0.0003 | ||
0.77 € | 1 | 4 Days | 13 | 12.5 | 3.4 | 1.5 | 4.9 | 12 | 1.7 | 1.1 | stainless steel | 1 | bright | 1.4122 | yes | 0.0004 | ||
0.19 € | 1 | 4 Days | 15.1 | 14.6 | 3.7 | 1.7 | 6.2 | 14 | 1.9 | 1.1 | steel | 1 | phosphated | - | no | 0.0004 | ||
0.80 € | 1 | 4 Days | 15.1 | 14.6 | 3.7 | 1.7 | 6.2 | 14 | 1.9 | 1.1 | stainless steel | 1 | bright | 1.4122 | yes | 0.0004 | ||
0.19 € | 1 | 4 Days | 16.2 | 15.7 | 3.7 | 1.7 | 7.2 | 15 | 2 | 1.1 | steel | 1 | phosphated | - | no | 0.0005 | ||
0.86 € | 1 | 4 Days | 16.2 | 15.7 | 3.7 | 1.7 | 7.2 | 15 | 2 | 1.1 | stainless steel | 1 | bright | 1.4122 | yes | 0.0005 | ||
0.23 € | 1 | 4 Days | 17.3 | 16.8 | 3.8 | 1.7 | 8 | 16 | 2 | 1.1 | steel | 1 | phosphated | - | no | 0.0005 | ||
0.92 € | 1 | 4 Days | 17.3 | 16.8 | 3.8 | 1.7 | 8 | 16 | 2 | 1.1 | stainless steel | 1 | bright | 1.4122 | yes | 0.0005 | ||
0.25 € | 1 | 4 Days | 18.3 | 17.8 | 3.9 | 1.7 | 8.8 | 17 | 2.1 | 1.1 | steel | 1 | phosphated | - | no | 0.0006 | ||
1.01 € | 1 | 4 Days | 18.3 | 17.8 | 3.9 | 1.7 | 8.8 | 17 | 2.1 | 1.1 | stainless steel | 1 | bright | 1.4122 | yes | 0.0006 | ||
0.25 € | 1 | 4 Days | 19.5 | 19 | 4.1 | 2 | 9.4 | 18 | 2.2 | 1.1 | steel | 1 | phosphated | - | no | 0.0006 | ||
0.25 € | 1 | 4 Days | 20.5 | 20 | 4.1 | 2 | 10.4 | 19 | 2.2 | 1.1 | steel | 1 | phosphated | - | no | 0.0007 | ||
1.12 € | 1 | 4 Days | 20.5 | 20 | 4.1 | 2 | 10.4 | 19 | 2.2 | 1.1 | stainless steel | 1 | bright | 1.4122 | yes | 0.0007 | ||
0.28 € | 1 | 4 Days | 21.5 | 21 | 4.2 | 2 | 11.2 | 20 | 2.3 | 1.1 | steel | 1 | phosphated | - | no | 0.0076 | ||
1.16 € | 1 | 4 Days | 21.5 | 21 | 4.2 | 2 | 11.2 | 20 | 2.3 | 1.1 | stainless steel | 1 | bright | 1.4122 | yes | 0.0007 | ||
0.37 € | 1 | 4 Days | 23.5 | 23 | 4.2 | 2 | 13.2 | 22 | 2.5 | 1.1 | steel | 1 | phosphated | - | no | 0.0009 | ||
1.38 € | 1 | 4 Days | 23.5 | 23 | 4.2 | 2 | 13.2 | 22 | 2.5 | 1.1 | stainless steel | 1 | bright | 1.4122 | yes | 0.0009 | ||
0.43 € | 1 | 4 Days | 25.9 | 25.2 | 4.4 | 2 | 14.8 | 24 | 2.6 | 1.3 | steel | 1.2 | phosphated | - | no | 0.0012 | ||
1.63 € | 1 | 4 Days | 25.9 | 25.2 | 4.4 | 2 | 14.8 | 24 | 2.6 | 1.3 | stainless steel | 1.2 | bright | 1.4122 | yes | 0.0012 | ||
0.48 € | 1 | 4 Days | 26.9 | 26.2 | 4.5 | 2 | 15.5 | 25 | 2.7 | 1.3 | steel | 1.2 | phosphated | - | no | 0.0014 | ||
1.74 € | 1 | 4 Days | 26.9 | 26.2 | 4.5 | 2 | 15.5 | 25 | 2.7 | 1.3 | stainless steel | 1.2 | bright | 1.4122 | yes | 0.0013 | ||
0.54 € | 1 | 4 Days | 27.9 | 27.2 | 4.7 | 2 | 16.1 | 26 | 2.8 | 1.3 | steel | 1.2 | phosphated | - | no | 0.0016 | ||
1.79 € | 1 | 4 Days | 27.9 | 27.2 | 4.7 | 2 | 16.1 | 26 | 2.8 | 1.3 | stainless steel | 1.2 | bright | 1.4122 | yes | 0.0014 | ||
0.55 € | 1 | 4 Days | 30.1 | 29.4 | 4.8 | 2 | 17.9 | 28 | 2.9 | 1.3 | steel | 1.2 | phosphated | - | no | 0.0017 | ||
1.85 € | 1 | 4 Days | 30.1 | 29.4 | 4.8 | 2 | 17.9 | 28 | 2.9 | 1.3 | stainless steel | 1.2 | bright | 1.4122 | yes | 0.0016 | ||
0.58 € | 1 | 4 Days | 32.1 | 31.4 | 4.8 | 2 | 19.9 | 30 | 3 | 1.3 | steel | 1.2 | phosphated | - | no | 0.0018 | ||
1.93 € | 1 | 4 Days | 32.1 | 31.4 | 4.8 | 2 | 19.9 | 30 | 3 | 1.3 | stainless steel | 1.2 | bright | 1.4122 | yes | 0.0018 | ||
0.72 € | 1 | 4 Days | 34.4 | 33.7 | 5.4 | 2.5 | 20.6 | 32 | 3.2 | 1.3 | steel | 1.2 | phosphated | - | no | 0.0022 | ||
2.03 € | 1 | 4 Days | 34.4 | 33.7 | 5.4 | 2.5 | 20.6 | 32 | 3.2 | 1.3 | stainless steel | 1.2 | bright | 1.4122 | yes | 0.0021 | ||
0.94 € | 1 | 4 Days | 37.8 | 37 | 5.4 | 2.5 | 23.6 | 35 | 3.4 | 1.6 | steel | 1.5 | phosphated | - | no | 0.0031 | ||
2.08 € | 1 | 4 Days | 37.8 | 37 | 5.4 | 2.5 | 23.6 | 35 | 3.4 | 1.6 | stainless steel | 1.5 | bright | 1.4122 | yes | 0.0033 | ||
0.97 € | 1 | 4 Days | 40.8 | 40 | 5.5 | 2.5 | 26.4 | 38 | 3.7 | 1.6 | steel | 1.5 | phosphated | - | no | 0.0036 | ||
2.39 € | 1 | 4 Days | 40.8 | 40 | 5.5 | 2.5 | 26.4 | 38 | 3.7 | 1.6 | stainless steel | 1.5 | bright | 1.4122 | yes | 0.0036 | ||
1.60 € | 1 | 4 Days | 43.5 | 42.5 | 5.8 | 2.5 | 27.8 | 40 | 3.9 | 1.85 | steel | 1.75 | phosphated | - | no | 0.0047 | ||
2.61 € | 1 | 4 Days | 43.5 | 42.5 | 5.8 | 2.5 | 27.8 | 40 | 3.9 | 1.85 | stainless steel | 1.75 | bright | 1.4122 | yes | 0.0049 | ||
1.66 € | 1 | 4 Days | 48.5 | 47.5 | 6.2 | 2.5 | 32 | 45 | 4.3 | 1.85 | steel | 1.75 | phosphated | - | no | 0.0060 | ||
3.06 € | 1 | 4 Days | 48.5 | 47.5 | 6.2 | 2.5 | 32 | 45 | 4.3 | 1.85 | stainless steel | 1.75 | bright | 1.4122 | yes | 0.0057 | ||
2.15 € | 1 | 4 Days | 50.5 | 49.5 | 6.4 | 2.5 | 33.5 | 47 | 4.4 | 1.85 | steel | 1.75 | phosphated | - | no | 0.0061 | ||
2.18 € | 1 | 4 Days | 54.2 | 53 | 6.5 | 2.5 | 36.3 | 50 | 4.6 | 2.15 | steel | 2 | phosphated | - | no | 0.0079 | ||
3.17 € | 1 | 4 Days | 54.2 | 53 | 6.5 | 2.5 | 36.3 | 50 | 4.6 | 2.15 | stainless steel | 2 | bright | 1.4122 | yes | 0.0076 | ||
2.29 € | 1 | 4 Days | 59.2 | 58 | 6.8 | 2.5 | 40.7 | 55 | 5 | 2.15 | steel | 2 | phosphated | - | no | 0.0091 | ||
3.24 € | 1 | 4 Days | 59.2 | 58 | 6.8 | 2.5 | 40.7 | 55 | 5 | 2.15 | stainless steel | 2 | bright | 1.4122 | yes | 0.0083 | ||
2.43 € | 1 | 4 Days | 64.2 | 63 | 7.3 | 2.5 | 44.7 | 60 | 5.4 | 2.15 | steel | 2 | phosphated | - | no | 0.0098 | ||
3.93 € | 1 | 4 Days | 64.2 | 63 | 7.3 | 2.5 | 44.7 | 60 | 5.4 | 2.15 | stainless steel | 2 | bright | 1.4122 | yes | 0.0096 | ||
3.49 € | 1 | 4 Days | 79.5 | 78 | 7.8 | 3 | 58.6 | 75 | 6.6 | 2.65 | steel | 2.5 | phosphated | - | no | 0.0197 | ||
8.27 € | 1 | 4 Days | 79.5 | 78 | 7.8 | 3 | 58.6 | 75 | 6.6 | 2.65 | stainless steel | 2.5 | bright | 1.4122 | yes | 0.0194 |
Loading...
Version 1 | for bores | Item | Circlip | DIN | DIN 472 |
---|---|---|---|---|---|
Product type | ring | PL Edelstahl | yes |
Configure
Basic Attributes
D3
D2
A
D5
D4
D1=For diameter
B
M
Main material
H=Height
Surface finish body
Steel code
RoHS
Filter by standard shipping days
Optional Attributes