Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29024-18 |
29024-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter | C | D | E | F | G | H | K | L | M | P | R | S | T | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.18 € | 1 | 4 Days | 18 | 9.9 | 6.1 | 25 | 7.5 | 26.5 | 5.9 | 30 | 57.5 | 45 | 21 | 34 | M6x18 | M6-DIN 985 | 0.0234 | ||
4.37 € | 1 | 4 Days | 30 | 16.5 | 8.1 | 40 | 11 | 41.5 | 6.5 | 45 | 88 | 68 | 28.5 | 52.5 | M8x25 | M8-DIN 985 | 0.0710 |
Loading...
Component material | steel | Item | Tube Clamp | Main colour | black |
---|---|---|---|---|---|
Main material | thermoplastic | Product type | with internal toothing | Surface finish component | galvanised |
Version 1 | joint block | Version 2 | for round tubes | RoHS | yes |
Configure
Basic Attributes
A=Internal diameter
C
D
E
F
G
H
K
L
M
P
R
S
T
Filter by standard shipping days
Optional Attributes