Hose clips DIN 3017-1, steel (07850)

Hose clips DIN 3017-1, steel (07850)
· High strap tensile strength with a compact design

· Friction connection

· One size for diverse diameters

· Quick and easy installation with conventional tools

· Reusable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07850-109012
07850-109016
07850-109022
07850-109027
07850-109032
07850-109040
07850-109045
07850-109050
07850-109060
07850-109070
07850-109080
07850-109090
07850-109100
07850-109110
07850-109120
07850-109130
07850-109140
07850-109150
07850-109160
07850-109170
07850-109180
07850-109190
07850-109200
07850-112022
07850-112027
07850-112032
07850-112040
07850-112045
07850-112050
07850-112060
07850-112070
07850-112080
07850-112090
07850-112100
07850-112110
07850-112120
07850-112130
07850-112140
07850-112150
07850-112160
07850-112170
07850-112180
07850-112190
07850-112200
07850-112210
07850-112220
07850-112230
07850-112240
07850-112250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 Band width B
(mm)
Clamping range D
(mm)
S=Thickness Tightening torque
(Nm)
Weight (ERP)
(kg)

0.83 €

1 4 Days 11.598-120.73 +0.50.0098

0.83 €

1 4 Days 11.5910-160.73 +0.50.0105

0.97 €

1 4 Days 11.5912-220.73 +0.50.0100

1.02 €

1 4 Days 11.5916-270.73 +0.50.0129

1.09 €

1 4 Days 11.5920-320.73 +0.50.0100

1.10 €

1 4 Days 11.5925-400.73 +0.50.0147

1.15 €

1 4 Days 11.5930-450.73 +0.50.0100

1.19 €

1 4 Days 11.5932-500.83 +0.50.0230

1.26 €

1 4 Days 11.5940-600.83 +0.50.0100

1.28 €

1 4 Days 11.5950-700.83 +0.50.0100

1.35 €

1 4 Days 11.5960-800.83 +0.50.0100

1.39 €

1 4 Days 11.5970-900.83 +0.50.0298

1.84 €

1 4 Days 11.5980-1000.83 +0.50.0100

2.01 €

1 4 Days 11.5990-1100.83 +0.50.0100

2.91 €

1 4 Days 11.59100-1200.83 +0.50.0100

3.09 €

1 4 Days 11.59110-1300.83 +0.50.0100

3.27 €

1 4 Days 11.59120-1400.83 +0.50.0100

3.48 €

1 4 Days 11.59130-1500.83 +0.50.0100

3.91 €

1 4 Days 11.59140-1600.83 +0.50.0100

4.06 €

1 4 Days 11.59150-1700.83 +0.50.0100

4.15 €

1 4 Days 11.59160-1800.83 +0.50.0100

4.28 €

1 4 Days 11.59170-1900.83 +0.50.0100

4.60 €

1 4 Days 11.59180-2000.83 +0.50.0100

1.64 €

1 4 Days 14.51212-220.85 +0.50.0100

1.74 €

1 4 Days 14.51216-270.85 +0.50.0100

1.79 €

1 4 Days 14.51220-320.85 +0.50.0100

1.88 €

1 4 Days 14.51225-400.85 +0.50.0100

1.99 €

1 4 Days 14.51230-450.85 +0.50.0100

2.03 €

1 4 Days 14.51232-5015 +0.50.0100

2.18 €

1 4 Days 14.51240-6015 +0.50.0100

2.22 €

1 4 Days 14.51250-7015 +0.50.0100

2.28 €

1 4 Days 14.51260-8015 +0.50.0100

2.35 €

1 4 Days 14.51270-9015 +0.50.0100

2.55 €

1 4 Days 14.51280-10015.5 +0.50.0100

2.75 €

1 4 Days 14.51290-11015.5 +0.50.0100

3.01 €

1 4 Days 14.512100-12015.5 +0.50.0100

3.28 €

1 4 Days 14.512110-13015.5 +0.50.0100

3.53 €

1 4 Days 14.512120-14015.5 +0.50.0100

3.78 €

1 4 Days 14.512130-15015.5 +0.50.0100

4.15 €

1 4 Days 14.512140-16015.5 +0.50.0100

4.26 €

1 4 Days 14.512150-17015.5 +0.50.0100

4.39 €

1 4 Days 14.512160-18015.5 +0.50.0100

4.49 €

1 4 Days 14.512170-19015.5 +0.50.0100

4.86 €

1 4 Days 14.512180-20015.5 +0.50.0100

4.97 €

1 4 Days 14.512190-21015.5 +0.50.0100

5.13 €

1 4 Days 14.512200-22015.5 +0.50.0100

5.31 €

1 4 Days 14.512210-23015.5 +0.50.0100

5.58 €

1 4 Days 14.512220-24015.5 +0.50.0100

5.81 €

1 4 Days 14.512230-25015.5 +0.50.0100

Loading...

  1. 1

Basic information

DIN DIN 3017-1 Item Hose clip Main material steel
Surface finish body bright zinc-plated RoHS yes PL Edelstahl no

Tech Support