Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23409-08042 |
23409-10052 |
23409-108042 |
23409-110052 |
23409-112062 |
23409-116074 |
23409-12062 |
23409-120086 |
23409-125108 |
23409-132132 |
23409-16074 |
23409-20086 |
23409-25108 |
23409-32132 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L3 | D=Fastening hole | L=Length | T | D1 | B | Max. torque (Nm) | L2 | static fracture torque (Nm) | L1 | Product type | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.96 € | 1 | 4 Days | 18 | 8 | 42 | 9 | 13 | 2 | 4 | 11 | 25 | 21 | reamed hole without slot | 0.0301 | ||
12.43 € | 1 | 4 Days | 22 | 10 | 52 | 11.4 | 16 | 3 | 6 | 15 | 35 | 26 | reamed hole without slot | 0.0501 | ||
24.11 € | 1 | 4 Days | 18 | 8 | 42 | 9 | 13 | 2 | 4 | 11 | 25 | 21 | reamed hole with slot | 0.0301 | ||
25.92 € | 1 | 4 Days | 22 | 10 | 52 | 11.4 | 16 | 3 | 6 | 15 | 35 | 26 | reamed hole with slot | 0.0501 | ||
27.72 € | 1 | 4 Days | 26 | 12 | 62 | 13.8 | 22 | 4 | 13 | 18 | 80 | 31 | reamed hole with slot | 0.0886 | ||
33.99 € | 1 | 4 Days | 30 | 16 | 74 | 18.3 | 25 | 5 | 23 | 22 | 140 | 37 | reamed hole with slot | 0.1801 | ||
13.95 € | 1 | 4 Days | 26 | 12 | 62 | 13.8 | 22 | 4 | 13 | 18 | 80 | 31 | reamed hole without slot | 0.0951 | ||
48.99 € | 1 | 4 Days | 37 | 20 | 86 | 22.8 | 32 | 6 | 46 | 25 | 280 | 43 | reamed hole with slot | 0.3020 | ||
75.91 € | 1 | 4 Days | 47 | 25 | 108 | 28.3 | 40 | 8 | 90 | 32 | 600 | 54 | reamed hole with slot | 0.6276 | ||
120.25 € | 1 | 4 Days | 56 | 32 | 132 | 35.3 | 50 | 10 | 180 | 40 | 1100 | 66 | reamed hole with slot | 1.1530 | ||
19.02 € | 1 | 4 Days | 30 | 16 | 74 | 18.3 | 25 | 5 | 23 | 22 | 140 | 37 | reamed hole without slot | 0.1635 | ||
30.97 € | 1 | 4 Days | 37 | 20 | 86 | 22.8 | 32 | 6 | 46 | 25 | 280 | 43 | reamed hole without slot | 0.3301 | ||
53.83 € | 1 | 4 Days | 47 | 25 | 108 | 28.3 | 42 | 8 | 90 | 32 | 600 | 54 | reamed hole without slot | 0.6380 | ||
75.91 € | 1 | 4 Days | 56 | 30 | 132 | 35.3 | 50 | 10 | 180 | 40 | 1100 | 66 | reamed hole without slot | 1.1750 |
Loading...
Version 2 | with plain bearing | Version 1 | single | Main material | steel |
---|---|---|---|---|---|
Item | Cardan Joint | DIN | DIN 808-G | Surface finish body | bright |
RoHS | yes |
Configure
Basic Attributes
L3
D=Fastening hole
L=Length
T
D1
B
Max. torque(Nm)
L2
static fracture torque(Nm)
L1
Product type
Filter by standard shipping days
Optional Attributes