Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23407-10074 |
23407-110074 |
23407-112086 |
23407-116104 |
23407-12086 |
23407-120128 |
23407-125160 |
23407-130238 |
23407-135212 |
23407-16104 |
23407-20128 |
23407-25160 |
23407-30238 |
23407-35212 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L3 | D=Fastening hole | L=Length | T | D1 | B | Max. torque (Nm) | L2 | static fracture torque (Nm) | L1 | Product type | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
210.49 € | 1 | 4 Days | 26 | 10 | 74 | 11.4 | 22 | 3 | 10 | 12* | 80 | 24 | reamed hole without slot | 0.1069 | ||
247.86 € | 1 | 4 Days | 26 | 10 | 74 | 11.4 | 22 | 3 | 10 | 12* | 80 | 24 | reamed hole with slot | 0.1151 | ||
263.58 € | 1 | 4 Days | 30 | 12 | 86 | 13.8 | 25 | 4 | 16 | 14* | 120 | 28 | reamed hole with slot | 0.1801 | ||
277.35 € | 1 | 4 Days | 37 | 16 | 104 | 18.3 | 32 | 5 | 35 | 16* | 250 | 34 | reamed hole with slot | 0.3738 | ||
224.25 € | 1 | 4 Days | 30 | 12 | 86 | 13.8 | 25 | 4 | 16 | 14* | 120 | 28 | reamed hole without slot | 0.1853 | ||
316.72 € | 1 | 4 Days | 47 | 20 | 128 | 22.8 | 40 | 6 | 80 | 20* | 500 | 41 | reamed hole with slot | 0.7211 | ||
411.17 € | 1 | 4 Days | 56 | 25 | 160 | 28.3 | 50 | 8 | 130 | 25* | 800 | 52 | reamed hole with slot | 1.3450 | ||
554.75 € | 1 | 4 Days | 68 | 30 | 190 | 33.3 | 58 | 8 | 240 | - | 1500 | 61 | reamed hole with slot | 3.8300 | ||
936.34 € | 1 | 4 Days | 72 | 35 | 212 | 38.3 | 70 | 10 | 360 | 35* | 2200 | 70 | reamed hole with slot | 4.0310 | ||
238.04 € | 1 | 4 Days | 37 | 16 | 104 | 18.3 | 32 | 5 | 35 | 16* | 250 | 34 | reamed hole without slot | 0.3351 | ||
269.51 € | 1 | 4 Days | 47 | 20 | 128 | 22.8 | 40 | 6 | 80 | 20* | 500 | 41 | reamed hole without slot | 0.7182 | ||
354.11 € | 1 | 4 Days | 56 | 25 | 160 | 28.3 | 50 | 8 | 130 | 25* | 800 | 52 | reamed hole without slot | 1.3800 | ||
472.11 € | 1 | 4 Days | 72 | 30 | 238 | 33.3 | 63 | 8 | 240 | 38* | 1500 | 83 | reamed hole without slot | 4.1000 | ||
800.66 € | 1 | 4 Days | 72 | 35 | 212 | 38.3 | 70 | 10 | 360 | 35* | 2200 | 70 | reamed hole without slot | 4.5000 |
Loading...
Version 2 | with needle bearing | Version 1 | double | Main material | steel |
---|---|---|---|---|---|
Item | Cardan Joint | DIN | DIN 808 | Surface finish body | ground and bright |
RoHS | yes |
Configure
Basic Attributes
L3
D=Fastening hole
L=Length
T
D1
B
Max. torque(Nm)
L2
static fracture torque(Nm)
L1
Product type
Filter by standard shipping days
Optional Attributes