Elastomer dog couplings with clamp hubs (23022-10)

Elastomer dog couplings with clamp hubs (23022-10)
· Play-free elastomer coupling clamp with grub screw

· For shaft diameters from 2 to 57 mm

· Torque range: 0.5 - 525 Nm

· Compensation of misalignments (axial, radial, angular)

· Axially attachment, thus very simple installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23022-10-05920150303
23022-10-05920150304
23022-10-05920150305
23022-10-05920150404
23022-10-05920150405
23022-10-05920150505
23022-10-07800220404
23022-10-07800220405
23022-10-07800220406
23022-10-07800220505
23022-10-07800220506
23022-10-07800220606
23022-10-07920220404
23022-10-07920220405
23022-10-07920220406
23022-10-07920220505
23022-10-07920220506
23022-10-07920220606
23022-10-07980220404
23022-10-07980220405
23022-10-07980220406
23022-10-07980220505
23022-10-07980220506
23022-10-07980220606
23022-10-09800300404
23022-10-09800300606
23022-10-09800300608
23022-10-09800300609
23022-10-09800300808
23022-10-09800300809
23022-10-09800300909
23022-10-09920300404
23022-10-09920300606
23022-10-09920300608
23022-10-09920300609
23022-10-09920300808
23022-10-09920300809
23022-10-09920300909
23022-10-09980300404
23022-10-09980300606
23022-10-09980300608
23022-10-09980300609
23022-10-09980300808
23022-10-09980300809
23022-10-09980300909
23022-10-12800340404
23022-10-12800340606
23022-10-12800340608
23022-10-12800340610
23022-10-12800340808
23022-10-12800340810
23022-10-12800341010
23022-10-12920340404
23022-10-12920340606
23022-10-12920340608
23022-10-12920340610
23022-10-12920340808
23022-10-12920340810
23022-10-12920341010
23022-10-12980340404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 (H7)
(Ø)
D2 (H7)
(Ø)
L=Length
(mm)
Tightening torque of screws
(Nm)
L1
(mm)
L2
(mm)
L3
(mm)
R
(mm)
max. rpm D1/D2 max.
(mm)
D1/D2 min.
(mm)
D4
(mm)
Max. torque
(Nm)
Size Spring stiffness radial
(N/mm)
max. shaft offset radial
(mm)
max. shaft offset axial
(mm)
max. angular offset
(°)
C (ISO 4029) Moment of inertia
(gm²)
Nom. torque
(Nm)
Component colour Torsional stiffness dynamic
(Nm/wheel)
Coupling spider hardness Torsional stiffness static
(Nm/wheel)
Weight (ERP)
(kg)

36.54 €

1 4 Days 33150.25552.511.43800052100.651540.06+0.4 / -0.21M1.60.0000360.5Yellow1692 Shore a5.160.0025

36.54 €

1 4 Days 34150.25552.511.43800052100.651540.06+0.4 / -0.21M1.60.0000360.5Yellow1692 Shore a5.160.0025

36.54 €

1 4 Days 35150.25552.511.43800052100.651540.06+0.4 / -0.21M1.60.0000360.5Yellow1692 Shore a5.160.0025

36.54 €

1 4 Days 44150.25552.511.43800052100.651540.06+0.4 / -0.21M1.60.0000360.5Yellow1692 Shore a5.160.0025

36.54 €

1 4 Days 45150.25552.511.43800052100.651540.06+0.4 / -0.21M1.60.0000360.5Yellow1692 Shore a5.160.0025

36.54 €

1 4 Days 55150.25552.511.43800052100.651540.06+0.4 / -0.21M1.60.0000360.5Yellow1692 Shore a5.160.0025

39.34 €

1 4 Days 44220.43783.5152700074141.471140.15+0.6 / -0.31.1M20.0001950.7Blue2680 Shore a8.60.0070

39.34 €

1 4 Days 45220.43783.5152700074141.471140.15+0.6 / -0.31.1M20.0001950.7Blue2680 Shore a8.60.0070

39.34 €

1 4 Days 46220.43783.5152700074141.471140.15+0.6 / -0.31.1M20.0001950.7Blue2680 Shore a8.60.0070

39.34 €

1 4 Days 55220.43783.5152700074141.471140.15+0.6 / -0.31.1M20.0001950.7Blue2680 Shore a8.60.0070

39.34 €

1 4 Days 56220.43783.5152700074141.471140.15+0.6 / -0.31.1M20.0001950.7Blue2680 Shore a8.60.0070

39.34 €

1 4 Days 66220.43783.5152700074141.471140.15+0.6 / -0.31.1M20.0001950.7Blue2680 Shore a8.60.0070

35.29 €

1 4 Days 44220.43783.5152700074142.472190.1+0.6 / -0.31M20.0001951.2Yellow4392 Shore a14.30.0070

35.29 €

1 4 Days 45220.43783.5152700074142.472190.1+0.6 / -0.31M20.0001951.2Yellow4392 Shore a14.30.0070

35.29 €

1 4 Days 46220.43783.5152700074142.472190.1+0.6 / -0.31M20.0001951.2Yellow4392 Shore a14.30.0070

35.29 €

1 4 Days 55220.43783.5152700074142.472190.1+0.6 / -0.31M20.0001951.2Yellow4392 Shore a14.30.0070

35.29 €

1 4 Days 56220.43783.5152700074142.472190.1+0.6 / -0.31M20.0001951.2Yellow4392 Shore a14.30.0070

35.29 €

1 4 Days 66220.43783.5152700074142.472190.1+0.6 / -0.31M20.0001951.2Yellow4392 Shore a14.30.0070

35.29 €

1 4 Days 44220.43783.515270007414474210.1+0.6 / -0.31M20.0001952Red6998 Shore a22.90.0070

35.29 €

1 4 Days 45220.43783.515270007414474210.1+0.6 / -0.31M20.0001952Red6998 Shore a22.90.0070

35.29 €

1 4 Days 46220.43783.515270007414474210.1+0.6 / -0.31M20.0001952Red6998 Shore a22.90.0070

35.29 €

1 4 Days 55220.43783.515270007414474210.1+0.6 / -0.31M20.0001952Red6998 Shore a22.90.0070

35.29 €

1 4 Days 56220.43783.515270007414474210.1+0.6 / -0.31M20.0001952Red6998 Shore a22.90.0070

35.29 €

1 4 Days 66220.43783.515270007414474210.1+0.6 / -0.31M20.0001952Red6998 Shore a22.90.0070

38.35 €

1 4 Days 44300.851010523.419000114203.691250.2+0.8 / -0.41.1M2.50.001071.8Blue5280 Shore a17.20.0185

38.35 €

1 4 Days 66300.851010523.419000114203.691250.2+0.8 / -0.41.1M2.50.001071.8Blue5280 Shore a17.20.0185

38.35 €

1 4 Days 68300.851010523.419000114203.691250.2+0.8 / -0.41.1M2.50.001071.8Blue5280 Shore a17.20.0185

38.35 €

1 4 Days 69300.851010523.419000114203.691250.2+0.8 / -0.41.1M2.50.001071.8Blue5280 Shore a17.20.0185

38.35 €

1 4 Days 88300.851010523.419000114203.691250.2+0.8 / -0.41.1M2.50.001071.8Blue5280 Shore a17.20.0185

38.35 €

1 4 Days 89300.851010523.419000114203.691250.2+0.8 / -0.41.1M2.50.001071.8Blue5280 Shore a17.20.0185

38.35 €

1 4 Days 99300.851010523.419000114203.691250.2+0.8 / -0.41.1M2.50.001071.8Blue5280 Shore a17.20.0185

38.27 €

1 4 Days 44300.851010523.41900011420692920.15+0.8 / -0.41M2.50.001073Yellow9592 Shore a31.50.0185

38.27 €

1 4 Days 66300.851010523.41900011420692920.15+0.8 / -0.41M2.50.001073Yellow9592 Shore a31.50.0185

38.27 €

1 4 Days 68300.851010523.41900011420692920.15+0.8 / -0.41M2.50.001073Yellow9592 Shore a31.50.0185

38.27 €

1 4 Days 69300.851010523.41900011420692920.15+0.8 / -0.41M2.50.001073Yellow9592 Shore a31.50.0185

38.27 €

1 4 Days 88300.851010523.41900011420692920.15+0.8 / -0.41M2.50.001073Yellow9592 Shore a31.50.0185

38.27 €

1 4 Days 89300.851010523.41900011420692920.15+0.8 / -0.41M2.50.001073Yellow9592 Shore a31.50.0185

38.27 €

1 4 Days 99300.851010523.41900011420692920.15+0.8 / -0.41M2.50.001073Yellow9592 Shore a31.50.0185

38.27 €

1 4 Days 44300.851010523.419000114201095180.1+0.8 / -0.40.9M2.50.001075Red15598 Shore a51.60.0185

38.27 €

1 4 Days 66300.851010523.419000114201095180.1+0.8 / -0.40.9M2.50.001075Red15598 Shore a51.60.0185

38.27 €

1 4 Days 68300.851010523.419000114201095180.1+0.8 / -0.40.9M2.50.001075Red15598 Shore a51.60.0185

38.27 €

1 4 Days 69300.851010523.419000114201095180.1+0.8 / -0.40.9M2.50.001075Red15598 Shore a51.60.0185

38.27 €

1 4 Days 88300.851010523.419000114201095180.1+0.8 / -0.40.9M2.50.001075Red15598 Shore a51.60.0185

38.27 €

1 4 Days 89300.851010523.419000114201095180.1+0.8 / -0.40.9M2.50.001075Red15598 Shore a51.60.0185

38.27 €

1 4 Days 99300.851010523.419000114201095180.1+0.8 / -0.40.9M2.50.001075Red15598 Shore a51.60.0185

44.52 €

1 4 Days 443421112527.216000124256122740.2+0.9 / -0.41.1M30.003043Blue25280 Shore a84.30.0330

44.52 €

1 4 Days 663421112527.216000124256122740.2+0.9 / -0.41.1M30.003043Blue25280 Shore a84.30.0330

44.52 €

1 4 Days 683421112527.216000124256122740.2+0.9 / -0.41.1M30.003043Blue25280 Shore a84.30.0330

44.52 €

1 4 Days 6103421112527.216000124256122740.2+0.9 / -0.41.1M30.003043Blue25280 Shore a84.30.0330

44.52 €

1 4 Days 883421112527.216000124256122740.2+0.9 / -0.41.1M30.003043Blue25280 Shore a84.30.0330

44.52 €

1 4 Days 8103421112527.216000124256122740.2+0.9 / -0.41.1M30.003043Blue25280 Shore a84.30.0330

44.52 €

1 4 Days 10103421112527.216000124256122740.2+0.9 / -0.41.1M30.003043Blue25280 Shore a84.30.0330

39.05 €

1 4 Days 443421112527.2160001242510124700.14+0.9 / -0.41M30.003045Yellow48292 Shore a160.40.0330

39.05 €

1 4 Days 663421112527.2160001242510124700.14+0.9 / -0.41M30.003045Yellow48292 Shore a160.40.0330

39.05 €

1 4 Days 683421112527.2160001242510124700.14+0.9 / -0.41M30.003045Yellow48292 Shore a160.40.0330

39.05 €

1 4 Days 6103421112527.2160001242510124700.14+0.9 / -0.41M30.003045Yellow48292 Shore a160.40.0330

39.05 €

1 4 Days 883421112527.2160001242510124700.14+0.9 / -0.41M30.003045Yellow48292 Shore a160.40.0330

39.05 €

1 4 Days 8103421112527.2160001242510124700.14+0.9 / -0.41M30.003045Yellow48292 Shore a160.40.0330

39.05 €

1 4 Days 10103421112527.2160001242510124700.14+0.9 / -0.41M30.003045Yellow48292 Shore a160.40.0330

39.05 €

1 4 Days 443421112527.2160001242518128460.08+0.9 / -0.40.9M30.003049Red71898 Shore a240.70.0330

Loading...

Basic information

Body Material Aluminum Component material Polyurethane Item Elastomer dog coupling
Version 1 With radial clamping hub RoHS Yes PL Edelstahl No

Tech Support