Confirmed
  • Air Consumption Flow Rate(l/min)
  • Nozzle Diameter
  • Air Consumption Flow Rate(cfm)
  • Configurator Code
  • Construction Shape Vacuum Switch
  • Degree of Evacuation
  • Electrical Connection
  • Max. Vacuum(inHg)
  • Max. Vacuum(mbar)
  • Nozzle Size
  • Pressure Optimal(bar)
  • Pressure Optimal(psi)
  • Operating Pressure Range(bar)
  • Operating Pressure Range(psi)
  • Product Family
  • Recomm. Internal Hose Diameter Compressed Air(mm)
  • Recomm. Internal Hose Diameter Vacuum(mm)
  • Suction Rate (Max.)(l/min)
  • Suction Rate (Max.)(cfm)
  • Weight
  • CAD
  • Est. shipping days
    • All
    • Within 9 working days

Mini Compact Ejectors SCPMb / SCPMc / SCPMi (10.02.02.05559)

Mini Compact Ejectors SCPMb / SCPMc / SCPMi 10.02.02.05559

Part number:

10.02.02.05559
Clear
Quantity:
Loading...

Product information

SCPMbSCPMc, SCPMi
Part NumberOrdering CodeTypeB
mm
B1
mm
D
mm
d1
mm
d2
mm
d4
mm
Thread G3H
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
L
mm
L1
mm
L2
mm
L3
mm
X1
mm
10.02.02.05732SCPMb 03 S01 NC AABSCPMbS01031212.594.24.24.3-41.564.224.957.5307.517.576.595.3-20.536
10.02.02.05731SCPMb 03 S01 NO AAA
10.02.02.05734SCPMb 05 S01 NC AAD05
10.02.02.05733SCPMb 05 S01 NO AAC
10.02.02.05735SCPMb 07 S01 NC AAF07
10.02.02.05591SCPMb 07 S01 NO AAE
10.02.02.05737SCPMb 10 S04 NC AALSCPMbS04101212.596.26.24.3-41.564.224.957.5307.517.576.598.3-20.536
10.02.02.05736SCPMb 10 S04 NO AAH
10.02.02.06530SCPMb 12 S04 NC EAL121212.510.56.26.24.3-65.364.224.957.5307.517.576.5120.5-20.536
10.02.02.06531SCPMb 12 S04 NO EAN
10.02.02.05739SCPMc 03 S01 NC M8-6 PNP AAPSCPMcS01031212.594.24.24.3M8x1-M65.373.924.957.5307.517.576.595.311.420.536
10.02.02.05738SCPMc 03 S01 NO M8-6 PNP AAN
10.02.02.05559SCPMc 05 S01 NC M8-6 PNP AAR05
10.02.02.05740SCPMc 05 S01 NO M8-6 PNP AAQ
10.02.02.05742SCPMc 07 S01 NC M8-6 PNP AAU07
10.02.02.05741SCPMc 07 S01 NO M8-6 PNP AAT
10.02.02.05588SCPMc 10 S04 NC M8-6 PNP AA0SCPMcS04101212.596.26.24.3M8x1-M65.373.924.957.5307.517.576.598.311.420.536
10.02.02.05743SCPMc 10 S04 NO M8-6 PNP AAY
10.02.02.06532SCPMc 12 S04 NC M8-6 PNP EAP121212.510.56.26.24.3M8x1-M65.373.924.957.5307.517.576.5120.511.420.536
10.02.02.06534SCPMc 12 S04 NO M8-6 PNP EAR
10.02.02.05753SCPMi 03 S01 NC M8-6 ABHSCPMiS01031212.594.24.24.3M8x1-M65.373.924.957.5307.517.576.595.311.420.536
10.02.02.05752SCPMi 03 S01 NO M8-6 ABL
10.02.02.05755SCPMi 05 S01 NC M8-6 ABN05
10.02.02.05754SCPMi 05 S01 NO M8-6 ABP
10.02.02.05757SCPMi 07 S01 NC M8-6 ABQ07
10.02.02.05756SCPMi 07 S01 NO M8-6 ABR
10.02.02.05692SCPMi 10 S04 NC M8-6 ABTSCPMiS04101212.596.26.24.3M8x1-M65.373.924.957.5307.517.576.598.311.420.536
10.02.02.05758SCPMi 10 S04 NO M8-6 ABU
10.02.02.06533SCPMi 12 S04 NC M8-6 EAQ121212.510.56.26.24.3M8x1-M65.373.924.957.5307.517.576.5120.511.420.536
10.02.02.06535SCPMi 12 S04 NO M8-6 EAT

Part number list

Number of items
Part number
10.02.02.05559
Related

Air Consumption Flow Rate

(l/min)

Operation Category

Nozzle Diameter

Air Consumption Flow Rate

(cfm)

Configurator Code

Construction Shape Vacuum Switch

Degree of Evacuation

Electrical Connection

Max. Vacuum

(inHg)

Max. Vacuum

(mbar)

Nozzle Size

Pressure Optimal

(bar)

Pressure Optimal

(psi)

Operating Pressure Range

(bar)

Operating Pressure Range

(psi)

Product Family

Recomm. Internal Hose Diameter Compressed Air

(mm)

Recomm. Internal Hose Diameter Vacuum

(mm)

Suction Rate (Max.)

(l/min)

Suction Rate (Max.)

(cfm)

Weight

Minimum order quantity
9
Normally closed
0.5mm
0.32
AAR
PNP switching
87 %
M8-6
25.69
870
0.50 mm
4
58
3.5 ~ 6.0
50.8 ~ 87.0
SCPMc
2
2
7.5
0.26
84 g
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
335.50 €
( 399.25 € )
9 working days

More Information

Basic information

Mini compact ejector for handling airtight workpieces, such as display glass, plastic parts, printed-circuit boards (PCB), electronic parts or batteries.
For use in highly dynamic pick-and-place applications with extremely short cycle times, e.g. SMD machines with a small footprint.
For use in robotic handling applications and on linear axes as close to the suction cups as possible.
Fully-automatic handling applications with downtime requirements through intelligent condition monitoring.
Optional: ejector can be used in combination with an external vacuum supply.

Part number has been confirmed