Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle length (mm) | Main colour | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | Size | X=thread | No. of teeth | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.64 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0323 | ||
6.64 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0330 | ||
6.64 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0330 | ||
6.64 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0335 | ||
6.64 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0334 | ||
7.18 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0341 | ||
7.18 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0321 | ||
7.18 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0357 | ||
7.18 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0360 | ||
6.64 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0321 | ||
6.64 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0327 | ||
6.64 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0331 | ||
6.64 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0334 | ||
6.64 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0336 | ||
7.18 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0308 | ||
7.18 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0353 | ||
7.18 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0323 | ||
7.18 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0349 | ||
6.64 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0326 | ||
6.64 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0330 | ||
6.64 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0338 | ||
6.64 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0345 | ||
6.64 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0349 | ||
7.18 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0356 | ||
7.18 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0370 | ||
7.18 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0368 | ||
7.18 € | 1 | 4 Days | 30 | Orange RAL 2004 | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0380 | ||
6.64 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0325 | ||
6.64 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0333 | ||
6.64 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0338 | ||
6.64 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0344 | ||
6.64 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0350 | ||
7.18 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0355 | ||
7.18 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0363 | ||
7.18 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0377 | ||
7.18 € | 1 | 4 Days | 30 | Silver metallic | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0373 | ||
6.64 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0322 | ||
6.64 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0325 | ||
6.64 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0330 | ||
6.64 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0336 | ||
6.64 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0311 | ||
7.18 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0010 | ||
7.18 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0010 | ||
7.18 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0010 | ||
7.18 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M4 | 16 | 0.0380 | ||
6.64 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0420 | ||
6.64 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0382 | ||
6.64 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0336 | ||
6.64 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0345 | ||
6.64 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0350 | ||
7.18 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0010 | ||
7.18 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0340 | ||
7.18 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0377 | ||
7.18 € | 1 | 4 Days | 30 | Ruby red | 37 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 30 | 33 | 0 | M5 | 16 | 0.0346 | ||
6.64 € | 1 | 4 Days | 40 | Orange RAL 2004 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 1 | M5 | 16 | 0.0355 | ||
6.64 € | 1 | 4 Days | 40 | Orange RAL 2004 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 1 | M5 | 16 | 0.0364 | ||
6.64 € | 1 | 4 Days | 40 | Orange RAL 2004 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 1 | M5 | 16 | 0.0364 | ||
6.64 € | 1 | 4 Days | 40 | Orange RAL 2004 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 1 | M5 | 16 | 0.0372 | ||
6.64 € | 1 | 4 Days | 40 | Orange RAL 2004 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 1 | M5 | 16 | 0.0379 | ||
7.18 € | 1 | 4 Days | 40 | Orange RAL 2004 | 47 | 7 | 10 | 13 | 14 | 24.5 | 4 | 14.5 | 31 | 34 | 1 | M5 | 16 | 0.0393 |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Shape | L-Shaped |
---|---|---|---|---|---|
Main Body Material | Other | Main material | Zinc | Component material | Steel |
Item | Clamping lever | Surface finish body | Plastic-coated | Surface finish component | Black oxidised |
L=thread length(mm) | 10 | Thread type | External thread | RoHS | Yes |
Configure
Basic Attributes
Handle length(mm)
Main colour
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
Size
X=thread
No. of teeth
Filter by standard shipping days
Optional Attributes