Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel (06460-05)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-05-0042X10
06460-05-0042X15
06460-05-0042X20
06460-05-0042X25
06460-05-0042X30
06460-05-0042X35
06460-05-0042X40
06460-05-0042X45
06460-05-0042X50
06460-05-0043X10
06460-05-0043X15
06460-05-0043X20
06460-05-0043X25
06460-05-0043X30
06460-05-0043X35
06460-05-0043X40
06460-05-0043X45
06460-05-0043X50
06460-05-0052X10
06460-05-0052X15
06460-05-0052X20
06460-05-0052X25
06460-05-0052X30
06460-05-0052X35
06460-05-0052X40
06460-05-0052X45
06460-05-0052X50
06460-05-0053X10
06460-05-0053X15
06460-05-0053X20
06460-05-0053X25
06460-05-0053X30
06460-05-0053X35
06460-05-0053X40
06460-05-0053X45
06460-05-0053X50
06460-05-1052X10
06460-05-1052X15
06460-05-1052X20
06460-05-1052X25
06460-05-1052X30
06460-05-1052X35
06460-05-1052X40
06460-05-1052X45
06460-05-1052X50
06460-05-1053X10
06460-05-1053X15
06460-05-1053X20
06460-05-1053X25
06460-05-1053X30
06460-05-1053X35
06460-05-1053X40
06460-05-1053X45
06460-05-1053X50
06460-05-1062X10
06460-05-1062X15
06460-05-1062X20
06460-05-1062X25
06460-05-1062X30
06460-05-1062X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread No. of teeth Weight (ERP)
(kg)

6.64 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M4160.0320

6.64 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M4160.0324

6.64 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M4160.0327

6.64 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M4160.0328

6.64 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M4160.0343

7.18 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M4160.0308

7.18 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M4160.0353

7.18 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M4160.0348

7.18 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M4160.0349

6.64 €

1 4 Days 30Silver metallic37710131424.5414.530330M4160.0320

6.64 €

1 4 Days 30Silver metallic37710131424.5414.530330M4160.0324

6.64 €

1 4 Days 30Silver metallic37710131424.5414.530330M4160.0327

6.64 €

1 4 Days 30Silver metallic37710131424.5414.530330M4160.0328

6.64 €

1 4 Days 30Silver metallic37710131424.5414.530330M4160.0343

7.18 €

1 4 Days 30Silver metallic37710131424.5414.530330M4160.0308

7.18 €

1 4 Days 30Silver metallic37710131424.5414.530330M4160.0353

7.18 €

1 4 Days 30Silver metallic37710131424.5414.530330M4160.0348

7.18 €

1 4 Days 30Silver metallic37710131424.5414.530330M4160.0349

6.64 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M5160.0324

6.64 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M5160.0331

6.64 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M5160.0345

6.64 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M5160.0342

6.64 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M5160.0349

7.18 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M5160.0354

7.18 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M5160.0363

7.18 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M5160.0377

7.18 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M5160.0373

6.64 €

1 4 Days 30Silver metallic37710131424.5414.530330M5160.0324

6.64 €

1 4 Days 30Silver metallic37710131424.5414.530330M5160.0331

6.64 €

1 4 Days 30Silver metallic37710131424.5414.530330M5160.0345

6.64 €

1 4 Days 30Silver metallic37710131424.5414.530330M5160.0342

6.64 €

1 4 Days 30Silver metallic37710131424.5414.530330M5160.0349

7.18 €

1 4 Days 30Silver metallic37710131424.5414.530330M5160.0354

7.18 €

1 4 Days 30Silver metallic37710131424.5414.530330M5160.0363

7.18 €

1 4 Days 30Silver metallic37710131424.5414.530330M5160.0377

7.18 €

1 4 Days 30Silver metallic37710131424.5414.530330M5160.0373

6.64 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M5160.0356

6.64 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M5160.0361

6.64 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M5160.0366

6.64 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M5160.0374

6.64 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M5160.0379

7.18 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M5160.0388

7.18 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M5160.0390

7.18 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M5160.0398

7.18 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M5160.0410

6.64 €

1 4 Days 40Silver metallic47710131424.5414.531341M5160.0356

6.64 €

1 4 Days 40Silver metallic47710131424.5414.531341M5160.0361

6.64 €

1 4 Days 40Silver metallic47710131424.5414.531341M5160.0366

6.64 €

1 4 Days 40Silver metallic47710131424.5414.531341M5160.0374

6.64 €

1 4 Days 40Silver metallic47710131424.5414.531341M5160.0379

7.18 €

1 4 Days 40Silver metallic47710131424.5414.531341M5160.0388

7.18 €

1 4 Days 40Silver metallic47710131424.5414.531341M5160.0390

7.18 €

1 4 Days 40Silver metallic47710131424.5414.531341M5160.0398

7.18 €

1 4 Days 40Silver metallic47710131424.5414.531341M5160.0410

6.64 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M6160.0360

6.64 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M6160.0368

6.64 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M6160.0379

6.64 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M6160.0387

6.64 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M6160.0395

7.18 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M6160.0402

Loading...

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Steel
Item Clamping lever Surface finish body Plastic-coated Surface finish component Blue-passivated
L=thread length(mm) 10 Thread type External thread RoHS Yes
PL Edelstahl No

Tech Support