Clamping levers, steel with internal thread, threaded insert black oxidised steel (06442)

Clamping levers, steel with internal thread, threaded insert black oxidised steel (06442)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Advantage: high robustness and strength due to the steel material

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06442-10427
06442-10527
06442-10627
06442-20627
06442-20827
06442-30827
06442-31027
06442-41027
06442-41227
06442-51227
06442-51627
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth

9.69 €

1 4 Days 4047710131424.5414.531341M4916

9.69 €

1 4 Days 4047710131424.5414.531341M5916

9.69 €

1 4 Days 4047710131424.5414.531341M6916

13.07 €

1 4 Days 6574.51013.518.51928.56.517.542.545.52M61220

13.07 €

1 4 Days 6574.51013.518.51928.56.517.542.545.52M81220

15.65 €

1 4 Days 80911116212237102454.558.53M81422

15.65 €

1 4 Days 80911116212237102454.558.53M101422

20.16 €

1 4 Days 9510913192727.54310276367.54M101724

20.16 €

1 4 Days 9510913192727.54310276367.54M121724

31.80 €

1 4 Days 11012615233132491231.57377.55M122326

31.80 €

1 4 Days 11012615233132491231.57377.55M162326

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Steel Component material Steel Main colour Ruby red
Surface finish body Plastic-coated Surface finish component Black oxidised

Tech Support