Clamping levers, steel with external thread, threaded pin black oxidised steel (06443)

Clamping levers, steel with external thread, threaded pin black oxidised steel (06443)
· The clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Advantage: high robustness and strength due to the steel material

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06443-10527X10
06443-10527X15
06443-10527X20
06443-10527X25
06443-10527X30
06443-10527X35
06443-10527X40
06443-10527X45
06443-10527X50
06443-10627X10
06443-10627X15
06443-10627X20
06443-10627X25
06443-10627X30
06443-10627X35
06443-10627X40
06443-10627X45
06443-10627X50
06443-20627X15
06443-20627X20
06443-20627X25
06443-20627X30
06443-20627X35
06443-20627X40
06443-20627X45
06443-20627X50
06443-20627X55
06443-20627X60
06443-20827X15
06443-20827X20
06443-20827X25
06443-20827X30
06443-20827X35
06443-20827X40
06443-20827X45
06443-20827X50
06443-20827X55
06443-20827X60
06443-21027X15
06443-21027X20
06443-21027X25
06443-21027X30
06443-21027X35
06443-21027X40
06443-21027X45
06443-21027X50
06443-21027X55
06443-21027X60
06443-30827X15
06443-30827X20
06443-30827X25
06443-30827X30
06443-30827X35
06443-30827X40
06443-30827X45
06443-30827X50
06443-30827X55
06443-30827X60
06443-31027X15
06443-31027X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Size X=thread No. of teeth

10.12 €

1 4 Days 4047710131424.5414.53134101M516

10.12 €

1 4 Days 4047710131424.5414.53134151M516

10.12 €

1 4 Days 4047710131424.5414.53134201M516

10.12 €

1 4 Days 4047710131424.5414.53134251M516

10.12 €

1 4 Days 4047710131424.5414.53134301M516

10.39 €

1 4 Days 4047710131424.5414.53134351M516

10.39 €

1 4 Days 4047710131424.5414.53134401M516

10.39 €

1 4 Days 4047710131424.5414.53134451M516

10.39 €

1 4 Days 4047710131424.5414.53134501M516

10.12 €

1 4 Days 4047710131424.5414.53134101M616

10.12 €

1 4 Days 4047710131424.5414.53134151M616

10.12 €

1 4 Days 4047710131424.5414.53134201M616

10.12 €

1 4 Days 4047710131424.5414.53134251M616

10.12 €

1 4 Days 4047710131424.5414.53134301M616

10.39 €

1 4 Days 4047710131424.5414.53134351M616

10.39 €

1 4 Days 4047710131424.5414.53134401M616

10.39 €

1 4 Days 4047710131424.5414.53134451M616

10.39 €

1 4 Days 4047710131424.5414.53134501M616

13.41 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5152M620

13.41 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5202M620

13.41 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5252M620

13.41 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5302M620

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5352M620

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5402M620

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5452M620

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5502M620

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5552M620

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5602M620

13.41 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5152M820

13.41 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5202M820

13.41 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5252M820

13.41 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5302M820

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5352M820

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5402M820

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5452M820

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5502M820

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5552M820

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5602M820

13.41 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5152M1020

13.41 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5202M1020

13.41 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5252M1020

13.41 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5302M1020

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5352M1020

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5402M1020

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5452M1020

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5502M1020

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5552M1020

14.09 €

1 4 Days 6574.51013.518.51928.56.517.542.545.5602M1020

16.38 €

1 4 Days 80911116212237102454.558.5153M822

16.38 €

1 4 Days 80911116212237102454.558.5203M822

16.38 €

1 4 Days 80911116212237102454.558.5253M822

16.38 €

1 4 Days 80911116212237102454.558.5303M822

17.10 €

1 4 Days 80911116212237102454.558.5353M822

17.10 €

1 4 Days 80911116212237102454.558.5403M822

17.10 €

1 4 Days 80911116212237102454.558.5453M822

17.10 €

1 4 Days 80911116212237102454.558.5503M822

17.10 €

1 4 Days 80911116212237102454.558.5553M822

17.10 €

1 4 Days 80911116212237102454.558.5603M822

16.38 €

1 4 Days 80911116212237102454.558.5153M1022

16.38 €

1 4 Days 80911116212237102454.558.5203M1022

Loading...

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Steel Component material Steel Main colour Ruby red
Surface finish body Plastic-coated Surface finish component Black oxidised

Tech Support