Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert stainless steel (06451-10)

Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert stainless steel (06451-10)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06451-10-2082
06451-10-2083
06451-10-20827
06451-10-3102
06451-10-3103
06451-10-31027
06451-10-4102
06451-10-4103
06451-10-41027
06451-10-5122
06451-10-5123
06451-10-51227
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour Surface finish component A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)

35.19 €

1 4 Days 65Orange RAL 2004Bright77.5102538.527.752.655.62M822

35.19 €

1 4 Days 65Silver metallicBright77.5102538.527.752.655.62M822

35.19 €

1 4 Days 65Ruby redCarbonitrided77.5102538.527.752.655.62M822

37.55 €

1 4 Days 80Orange RAL 2004Bright9511.2304733.964.468.63M1024

37.55 €

1 4 Days 80Silver metallicBright9511.2304733.94.468.63M1024

37.55 €

1 4 Days 80Ruby redBright9511.2304733.964.468.63M1024

40.96 €

1 4 Days 95Orange RAL 2004Bright11013.23053.137.272.877.34M1027

40.96 €

1 4 Days 95Silver metallicBright11013.23053.137.272.877.34M1027

40.96 €

1 4 Days 95Ruby redBright11013.23053.137.272.877.34M1027

45.00 €

1 4 Days 110Orange RAL 2004Bright127.515.43559.141.98387.55M1233

45.00 €

1 4 Days 110Silver metallicBright127.515.43559.141.98387.55M1233

45.00 €

1 4 Days 110Ruby redBright127.515.43559.141.98387.55M1233

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Stainless steel
Surface finish body Plastic-coated T1(mm) 10

Tech Support