Shorting Plate WQV 10 Series

Click on this image to zoom in.

Click on this image to zoom in.

Shorting Plate WQV 10 Series

Standard Unit Price:
0.94
Shipping Days:
4 Days

Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.

Basic Specifications

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    9.9
Part Number
Number of bridged clamps

Refine by

  • 2
  • 3
  • 4
  • 10
  • Clear
Rated current In

Refine by

  • 63
  • 76
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
10
63
4 Days
4.15

1052460000
Part Number : 1052460000
Shipping Days 4 Days
Standard Unit Price 4.15

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    10
  • Rated current In
    63
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    9.9
2
76
4 Days
0.94

1052560000
Part Number : 1052560000
Shipping Days 4 Days
Standard Unit Price 0.94

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Rated current In
    76
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    9.9
3
63
4 Days
1.34

1054960000
Part Number : 1054960000
Shipping Days 4 Days
Standard Unit Price 1.34

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    3
  • Rated current In
    63
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    9.9
4
63
4 Days
1.74

1055060000
Part Number : 1055060000
Shipping Days 4 Days
Standard Unit Price 1.74

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    4
  • Rated current In
    63
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    9.9
-
-
4 Days
2.45

2091130000
Part Number : 2091130000
Shipping Days 4 Days
Standard Unit Price 2.45

Specificationtitle

  • Color
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
5 Days
2.74

2226500000
Part Number : 2226500000
Shipping Days 5 Days
Standard Unit Price 2.74

Specificationtitle

  • Color
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support