Shorting Plate WQV 70 / 95 Series

Shorting Plate WQV 70 / 95 Series

Standard Unit Price:
13.38
Shipping Days:
4 Days

Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.

Basic Specifications

  • Color
    Grey
  • Color
    Grey
  • Model
    Transverse connector
  • Rated current In
    232
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    27
Part Number
Number of bridged clamps

Refine by

  • 2
  • 3
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
2
4 Days
13.38

1063500000
Part Number : 1063500000
Shipping Days 4 Days
Standard Unit Price 13.38

Specificationtitle

  • Color
    Grey
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Rated current In
    232
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    27
3
4 Days
20.08

Part Number : 1063600000
Shipping Days 4 Days
Standard Unit Price 20.08

Specificationtitle

  • Color
    Grey
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    3
  • Rated current In
    232
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    27
2
4 Days
22.35

1072300000
Part Number : 1072300000
Shipping Days 4 Days
Standard Unit Price 22.35

Specificationtitle

  • Color
    Grey
  • Color
    Grey
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Rated current In
    232
  • Insulated
    No
  • With shock protection
    No
  • Mounting method
    Screwable
  • Modular spacing
    27

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360