Multi Card Marker DEK 5 / 5 MC

Click on this image to zoom in.

Click on this image to zoom in.

Multi Card Marker DEK 5 / 5 MC

Standard Unit Price:
0.05
Shipping Days:
4 Days

Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.

Basic Specifications

  • Modular spacing
    5
Part Number
Color

Refine by

  • Black
  • Other
  • Red
  • White
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
4 Days
0.12

1241930000
Part Number : 1241930000
Shipping Days 4 Days
Standard Unit Price 0.12

Specificationtitle

  • Color
    -
  • Modular spacing
    -
-
4 Days
0.12

Part Number : 1241940000
Shipping Days 4 Days
Standard Unit Price 0.12

Specificationtitle

  • Color
    -
  • Modular spacing
    -
-
4 Days
0.12

Part Number : 1241970000
Shipping Days 4 Days
Standard Unit Price 0.12

Specificationtitle

  • Color
    -
  • Modular spacing
    -
Red
4 Days
0.06

1249860000
Part Number : 1249860000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Color
    Red
  • Modular spacing
    5
-
4 Days
0.11

Part Number : 1334620000
Shipping Days 4 Days
Standard Unit Price 0.11

Specificationtitle

  • Color
    -
  • Modular spacing
    -
Other
12 Days
0.11

1341590000
Part Number : 1341590000
Shipping Days 12 Days
Standard Unit Price 0.11

Specificationtitle

  • Color
    Other
  • Modular spacing
    5
White
4 Days
0.06

1341620000
Part Number : 1341620000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Color
    White
  • Modular spacing
    5
White
4 Days
0.06

1388530000
Part Number : 1388530000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Color
    White
  • Modular spacing
    5
Black
4 Days
0.06

1457550000
Part Number : 1457550000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Color
    Black
  • Modular spacing
    5
-
4 Days
0.06

1609801044
Part Number : 1609801044
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Color
    -
  • Modular spacing
    -
-
4 Days
0.06

1609801686
Part Number : 1609801686
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Color
    -
  • Modular spacing
    -
-
4 Days
0.06

1609801687
Part Number : 1609801687
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Color
    -
  • Modular spacing
    -
-
4 Days
0.06

1609801688
Part Number : 1609801688
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Color
    -
  • Modular spacing
    -
-
4 Days
0.06

1609801691
Part Number : 1609801691
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Color
    -
  • Modular spacing
    -
-
5 Days
0.06

1609801693
Part Number : 1609801693
Shipping Days 5 Days
Standard Unit Price 0.06

Specificationtitle

  • Color
    -
  • Modular spacing
    -
-
4 Days
0.11

1609810000
Part Number : 1609810000
Shipping Days 4 Days
Standard Unit Price 0.11

Specificationtitle

  • Color
    -
  • Modular spacing
    -
-
4 Days
0.11

Part Number : 1763050000
Shipping Days 4 Days
Standard Unit Price 0.11

Specificationtitle

  • Color
    -
  • Modular spacing
    -
-
4 Days
0.05

1854490000
Part Number : 1854490000
Shipping Days 4 Days
Standard Unit Price 0.05

Specificationtitle

  • Color
    -
  • Modular spacing
    -
-
4 Days
0.11

1854500000
Part Number : 1854500000
Shipping Days 4 Days
Standard Unit Price 0.11

Specificationtitle

  • Color
    -
  • Modular spacing
    -
-
4 Days
0.05

1907520000
Part Number : 1907520000
Shipping Days 4 Days
Standard Unit Price 0.05

Specificationtitle

  • Color
    -
  • Modular spacing
    -
-
4 Days
0.06

2007110000
Part Number : 2007110000
Shipping Days 4 Days
Standard Unit Price 0.06

Specificationtitle

  • Color
    -
  • Modular spacing
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360