Shorting Plate WQV 16 Series

Click on this image to zoom in.

Click on this image to zoom in.

Shorting Plate WQV 16 Series

Standard Unit Price:
0.94
Shipping Days:
4 Days

Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.

Basic Specifications

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    11.9
Part Number
Number of bridged clamps

Refine by

  • 2
  • 3
  • 4
  • 10
  • Clear
Rated current In

Refine by

  • 76
  • 101
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
2
101
4 Days
0.94

1053260000
Part Number : 1053260000
Shipping Days 4 Days
Standard Unit Price 0.94

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Rated current In
    101
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    11.9
10
101
5 Days
4.15

1053360000
Part Number : 1053360000
Shipping Days 5 Days
Standard Unit Price 4.15

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    10
  • Rated current In
    101
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    11.9
3
101
4 Days
1.34

1055160000
Part Number : 1055160000
Shipping Days 4 Days
Standard Unit Price 1.34

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    3
  • Rated current In
    101
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    11.9
4
101
4 Days
1.74

1055260000
Part Number : 1055260000
Shipping Days 4 Days
Standard Unit Price 1.74

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    4
  • Rated current In
    101
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    11.9
2
76
4 Days
2.08

1063900000
Part Number : 1063900000
Shipping Days 4 Days
Standard Unit Price 2.08

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Rated current In
    76
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    11.9
2
76
4 Days
2.97

1064000000
Part Number : 1064000000
Shipping Days 4 Days
Standard Unit Price 2.97

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Rated current In
    76
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    11.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support