Shorting Circuit Plate WQV 35 Series

Click on this image to zoom in.

Click on this image to zoom in.

Shorting Circuit Plate WQV 35 Series

Standard Unit Price:
1.34
Shipping Days:
4 Days

Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.

Basic Specifications

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    16
Part Number
Model

Refine by

  • WQV 35/2
  • Clear
Type

Refine by

  • Shorting bar
  • Clear
Features

Refine by

  • Screw clinch shorting connection
  • Clear
Note

Refine by

  • Continuous current: 112A
  • Clear
Number of Poles(Pole)

Refine by

  • 2
  • Clear
Nominal rated voltage

Refine by

  • 400
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
WQV 35/2
Shorting bar
Screw clinch shorting connection
Continuous current: 112A
2
400
4 Days
1.34

1053060000
Part Number : 1053060000
Shipping Days 4 Days
Standard Unit Price 1.34

Specificationtitle

  • Model
    WQV 35/2
  • Type
    Shorting bar
  • Features
    Screw clinch shorting connection
  • Note
    Continuous current: 112A
  • Number of Poles(Pole)
    2
  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Nominal rated voltage
    400
  • Number of bridged clamps
    2
  • Rated current In
    138
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    16
-
-
-
-
-
400
4 Days
6.43

1053160000
Part Number : 1053160000
Shipping Days 4 Days
Standard Unit Price 6.43

Specificationtitle

  • Model
    -
  • Type
    -
  • Features
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Nominal rated voltage
    400
  • Number of bridged clamps
    10
  • Rated current In
    112
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    16
-
-
-
-
-
400
4 Days
1.98

1055360000
Part Number : 1055360000
Shipping Days 4 Days
Standard Unit Price 1.98

Specificationtitle

  • Model
    -
  • Type
    -
  • Features
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Nominal rated voltage
    400
  • Number of bridged clamps
    3
  • Rated current In
    112
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    16
-
-
-
-
-
400
5 Days
2.62

1055460000
Part Number : 1055460000
Shipping Days 5 Days
Standard Unit Price 2.62

Specificationtitle

  • Model
    -
  • Type
    -
  • Features
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Nominal rated voltage
    400
  • Number of bridged clamps
    4
  • Rated current In
    112
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    16
-
-
-
-
-
-
4 Days
2.62

1064100000
Part Number : 1064100000
Shipping Days 4 Days
Standard Unit Price 2.62

Specificationtitle

  • Model
    -
  • Type
    -
  • Features
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Nominal rated voltage
    -
  • Number of bridged clamps
    3
  • Rated current In
    41
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    16
-
-
-
-
-
-
4 Days
3.25

1064200000
Part Number : 1064200000
Shipping Days 4 Days
Standard Unit Price 3.25

Specificationtitle

  • Model
    -
  • Type
    -
  • Features
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Nominal rated voltage
    -
  • Number of bridged clamps
    2
  • Rated current In
    41
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    16
-
-
-
-
-
-
4 Days
3.42

1068000000
Part Number : 1068000000
Shipping Days 4 Days
Standard Unit Price 3.42

Specificationtitle

  • Model
    -
  • Type
    -
  • Features
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Nominal rated voltage
    -
  • Number of bridged clamps
    2
  • Rated current In
    57
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    16
-
-
-
-
-
-
4 Days
3.05

1079300000
Part Number : 1079300000
Shipping Days 4 Days
Standard Unit Price 3.05

Specificationtitle

  • Model
    -
  • Type
    -
  • Features
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Nominal rated voltage
    -
  • Number of bridged clamps
    3
  • Rated current In
    125
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    16
-
-
-
-
-
-
4 Days
4.11

1079400000
Part Number : 1079400000
Shipping Days 4 Days
Standard Unit Price 4.11

Specificationtitle

  • Model
    -
  • Type
    -
  • Features
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Nominal rated voltage
    -
  • Number of bridged clamps
    4
  • Rated current In
    125
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    16

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support