Shorting Plate WQV 6 Series

Click on this image to zoom in.

Click on this image to zoom in.

Shorting Plate WQV 6 Series

Standard Unit Price:
0.89
Shipping Days:
4 Days

Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.

Basic Specifications

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Rated current In
    57
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    8
Part Number
Number of bridged clamps

Refine by

  • 2
  • 3
  • 4
  • 5
  • 6
  • 7
  • 10
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
10
4 Days
4.15

1052260000
Part Number : 1052260000
Shipping Days 4 Days
Standard Unit Price 4.15

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    10
  • Rated current In
    57
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    8
2
4 Days
0.89

1052360000
Part Number : 1052360000
Shipping Days 4 Days
Standard Unit Price 0.89

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Rated current In
    57
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    8
3
4 Days
1.34

1054760000
Part Number : 1054760000
Shipping Days 4 Days
Standard Unit Price 1.34

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    3
  • Rated current In
    57
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    8
4
4 Days
1.74

1054860000
Part Number : 1054860000
Shipping Days 4 Days
Standard Unit Price 1.74

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    4
  • Rated current In
    57
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    8
5
4 Days
2.29

1062660000
Part Number : 1062660000
Shipping Days 4 Days
Standard Unit Price 2.29

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    5
  • Rated current In
    57
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    8
6
4 Days
2.71

1062670000
Part Number : 1062670000
Shipping Days 4 Days
Standard Unit Price 2.71

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    6
  • Rated current In
    57
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    8
7
4 Days
3.11

1062680000
Part Number : 1062680000
Shipping Days 4 Days
Standard Unit Price 3.11

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    7
  • Rated current In
    57
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    8
10
4 Days
4.98

1062720000
Part Number : 1062720000
Shipping Days 4 Days
Standard Unit Price 4.98

Specificationtitle

  • Color
    Yellow
  • Color
    Yellow
  • Model
    Transverse connector
  • Number of bridged clamps
    10
  • Rated current In
    57
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Screwable
  • Modular spacing
    8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support