Short Circuit Plate ZQV 2.5N Series

Click on this image to zoom in.

Click on this image to zoom in.

Short Circuit Plate ZQV 2.5N Series

Standard Unit Price:
-
Shipping Days:
4 Days

Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.

Part Number
Model

Refine by

  • ZQV 2.5N/10 GE
  • Clear
Type

Refine by

  • Shorting bar
  • Clear
Note

Refine by

  • For 2.5 mm2 terminal block, for W Series, for ZDUA
  • Clear
Number of Poles(Pole)

Refine by

  • 10
  • Clear
Color

Refine by

  • White
  • Yellow
  • Clear
Allowable Through Current(A)

Refine by

  • 24
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
-
-
-
White
-
Quote
-

1010820000
Part Number : 1010820000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    White
  • Allowable Through Current(A)
    -
  • Color
    White
  • Model
    Transverse connector
  • Number of bridged clamps
    50
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    24
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Pluggable
  • Modular spacing
    5.1
-
-
-
-
White
-
Quote
-

1193260000
Part Number : 1193260000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    White
  • Allowable Through Current(A)
    -
  • Color
    White
  • Model
    Transverse connector
  • Number of bridged clamps
    2
  • Explosion-tested version 'Ex e'
    Yes
  • Rated current In
    24
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Pluggable
  • Modular spacing
    5.1
-
-
-
-
White
-
Quote
-

Part Number : 1193290000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    White
  • Allowable Through Current(A)
    -
  • Color
    White
  • Model
    Transverse connector
  • Number of bridged clamps
    5
  • Explosion-tested version 'Ex e'
    Yes
  • Rated current In
    24
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Pluggable
  • Modular spacing
    5.1
-
-
-
-
White
-
Quote
-

Part Number : 1193300000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    White
  • Allowable Through Current(A)
    -
  • Color
    White
  • Model
    Transverse connector
  • Number of bridged clamps
    6
  • Explosion-tested version 'Ex e'
    Yes
  • Rated current In
    24
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Pluggable
  • Modular spacing
    5.1
-
-
-
-
White
-
Quote
-

Part Number : 1193320000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    White
  • Allowable Through Current(A)
    -
  • Color
    White
  • Model
    Transverse connector
  • Number of bridged clamps
    8
  • Explosion-tested version 'Ex e'
    Yes
  • Rated current In
    24
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Pluggable
  • Modular spacing
    5.1
-
-
-
-
White
-
Quote
-

Part Number : 1193350000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    White
  • Allowable Through Current(A)
    -
  • Color
    White
  • Model
    Transverse connector
  • Number of bridged clamps
    20
  • Explosion-tested version 'Ex e'
    No
  • Rated current In
    24
  • Insulated
    Yes
  • With shock protection
    Yes
  • Mounting method
    Pluggable
  • Modular spacing
    5.1
-
-
-
-
-
-
4 Days
0.37

1527540000
Part Number : 1527540000
Shipping Days 4 Days
Standard Unit Price 0.37

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
0.65

1527570000
Part Number : 1527570000
Shipping Days 4 Days
Standard Unit Price 0.65

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
0.97

1527590000
Part Number : 1527590000
Shipping Days 4 Days
Standard Unit Price 0.97

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
1.29

1527620000
Part Number : 1527620000
Shipping Days 4 Days
Standard Unit Price 1.29

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
1.63

1527630000
Part Number : 1527630000
Shipping Days 4 Days
Standard Unit Price 1.63

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
1.97

1527640000
Part Number : 1527640000
Shipping Days 4 Days
Standard Unit Price 1.97

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
2.31

1527670000
Part Number : 1527670000
Shipping Days 4 Days
Standard Unit Price 2.31

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
2.63

1527680000
Part Number : 1527680000
Shipping Days 4 Days
Standard Unit Price 2.63

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
2.88

1527690000
Part Number : 1527690000
Shipping Days 4 Days
Standard Unit Price 2.88

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
5.48

1527720000
Part Number : 1527720000
Shipping Days 4 Days
Standard Unit Price 5.48

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
15.00

1527730000
Part Number : 1527730000
Shipping Days 4 Days
Standard Unit Price 15.00

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
0.37

1527740000
Part Number : 1527740000
Shipping Days 4 Days
Standard Unit Price 0.37

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
0.66

1527770000
Part Number : 1527770000
Shipping Days 4 Days
Standard Unit Price 0.66

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
0.98

1527780000
Part Number : 1527780000
Shipping Days 4 Days
Standard Unit Price 0.98

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
1.32

1527790000
Part Number : 1527790000
Shipping Days 4 Days
Standard Unit Price 1.32

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
1.74

1527820000
Part Number : 1527820000
Shipping Days 4 Days
Standard Unit Price 1.74

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
2.02

1527830000
Part Number : 1527830000
Shipping Days 4 Days
Standard Unit Price 2.02

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
2.35

1527840000
Part Number : 1527840000
Shipping Days 4 Days
Standard Unit Price 2.35

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
2.69

1527870000
Part Number : 1527870000
Shipping Days 4 Days
Standard Unit Price 2.69

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
2.95

1527880000
Part Number : 1527880000
Shipping Days 4 Days
Standard Unit Price 2.95

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
4 Days
15.38

1527920000
Part Number : 1527920000
Shipping Days 4 Days
Standard Unit Price 15.38

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

Part Number : 1693800000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

1693810000
Part Number : 1693810000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

1693820000
Part Number : 1693820000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

Part Number : 1693830000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

1693840000
Part Number : 1693840000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

Part Number : 1693850000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

1693860000
Part Number : 1693860000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

1693870000
Part Number : 1693870000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
ZQV 2.5N/10 GE
Shorting bar
For 2.5 mm2 terminal block, for W Series, for ZDUA
10
Yellow
24
Quote
-

1693880000
Part Number : 1693880000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    ZQV 2.5N/10 GE
  • Type
    Shorting bar
  • Note
    For 2.5 mm2 terminal block, for W Series, for ZDUA
  • Number of Poles(Pole)
    10
  • Color
    Yellow
  • Allowable Through Current(A)
    24
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

Part Number : 1693890000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

1717900000
Part Number : 1717900000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

1717920000
Part Number : 1717920000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

1717930000
Part Number : 1717930000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

1717940000
Part Number : 1717940000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

1717960000
Part Number : 1717960000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

1717980000
Part Number : 1717980000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

Part Number : 1717990000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

Part Number : 1718000000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

Part Number : 1718010000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

Part Number : 1718020000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

Part Number : 1718040000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

1718050000
Part Number : 1718050000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -
-
-
-
-
-
-
Quote
-

1718060000
Part Number : 1718060000
Shipping Days Quote
Standard Unit Price -

Specificationtitle

  • Model
    -
  • Type
    -
  • Note
    -
  • Number of Poles(Pole)
    -
  • Color
    -
  • Allowable Through Current(A)
    -
  • Color
    -
  • Model
    -
  • Number of bridged clamps
    -
  • Explosion-tested version 'Ex e'
    -
  • Rated current In
    -
  • Insulated
    -
  • With shock protection
    -
  • Mounting method
    -
  • Modular spacing
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support