G Huse

G Huse

Product Details:

Manufacturer part number: 0431400000

Brand: WEIDMUELLER

Price: 0.89

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0431400000

Part Number
0431400000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.89 €

10 4 Days

Loading...

  1. 1

Basic information

Type Tube Type Rated Voltage(V) 250 Rated Current(A) 6.3
Breaking capacity(kA) 1.5 Lead Wire N/A Fuse size φ 5.0 x 20 mm
Model G-20-6.30A-F Number with packs(Piece) 10

Tech Support