Chip Marker DEK 6,5 FS

Chip Marker DEK 6,5 FS

Standard Unit Price:
0.06
Shipping Days:
9 Days

Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.

Basic Specifications

  • Color
    White
  • Modular spacing
    6.5
  • Imprint
    Numbers
  • Direction of coding
    Vertical
Part Number
Model

Refine by

  • DEK 6,5 FS 1-50
  • Clear
Type

Refine by

  • Chip marker (printed)
  • Clear
Features

Refine by

  • For 6.5mm wide terminal block
  • Clear
Note

Refine by

  • Vertical printing (serial number)
  • Clear
Printing

Refine by

  • 1 to 50
  • Clear
Number with packs(particles/piece)

Refine by

  • 50
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
-
-
-
-
-
16 Days
0.06

0407360001
Part Number : 0407360001
Shipping Days 16 Days
Standard Unit Price 0.06

Specificationtitle

  • Model
    -
  • Type
    -
  • Features
    -
  • Note
    -
  • Printing
    -
  • Number with packs(particles/piece)
    -
  • Color
    White
  • Modular spacing
    6.5
  • Imprint
    Numbers
  • Direction of coding
    Vertical
-
-
-
-
-
-
16 Days
0.06

0407360011
Part Number : 0407360011
Shipping Days 16 Days
Standard Unit Price 0.06

Specificationtitle

  • Model
    -
  • Type
    -
  • Features
    -
  • Note
    -
  • Printing
    -
  • Number with packs(particles/piece)
    -
  • Color
    White
  • Modular spacing
    6.5
  • Imprint
    Numbers
  • Direction of coding
    Vertical
DEK 6,5 FS 1-50
Chip marker (printed)
For 6.5mm wide terminal block
Vertical printing (serial number)
1 to 50
50
9 Days
0.06

0468260001
Part Number : 0468260001
Shipping Days 9 Days
Standard Unit Price 0.06

Specificationtitle

  • Model
    DEK 6,5 FS 1-50
  • Type
    Chip marker (printed)
  • Features
    For 6.5mm wide terminal block
  • Note
    Vertical printing (serial number)
  • Printing
    1 to 50
  • Number with packs(particles/piece)
    50
  • Color
    White
  • Modular spacing
    6.5
  • Imprint
    Numbers
  • Direction of coding
    Vertical
-
-
-
-
-
-
16 Days
0.06

0468260051
Part Number : 0468260051
Shipping Days 16 Days
Standard Unit Price 0.06

Specificationtitle

  • Model
    -
  • Type
    -
  • Features
    -
  • Note
    -
  • Printing
    -
  • Number with packs(particles/piece)
    -
  • Color
    White
  • Modular spacing
    6.5
  • Imprint
    Numbers
  • Direction of coding
    Vertical
-
-
-
-
-
-
16 Days
0.06

0468260101
Part Number : 0468260101
Shipping Days 16 Days
Standard Unit Price 0.06

Specificationtitle

  • Model
    -
  • Type
    -
  • Features
    -
  • Note
    -
  • Printing
    -
  • Number with packs(particles/piece)
    -
  • Color
    White
  • Modular spacing
    6.5
  • Imprint
    Numbers
  • Direction of coding
    Vertical

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support