• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Short Circuit Plate WQV 35N Series

Short Circuit Plate WQV 35N Series

Product Details:

Manufacturer part number: 1079200000

Brand: WEIDMUELLER

Price: 2.11

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1079200000

Part Number
1079200000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.11 €

20 4 Days

Loading...

  1. 1

Basic information

Model WQV 35N/2 Type Shorting bar Note For WDU35N
Number of Poles(Pole) 2 Color Yellow Color Yellow
Model Transverse connector Number of bridged clamps 2 Rated current In 125
Insulated Yes With shock protection Yes Mounting method Screwable
Modular spacing 16

Tech Support