IE-Line Plug Connector RJ45 (Tool Free)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1962730000
1963600000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Dimension length
(mm)
Dimension thickness
(mm)
Model Insert and housing Bending Protection Anti-kink

15.20 €

10 5 Days [Jack] Connector (jack)50260IE-PI-RJ45-FHRJ45 TIA-A/B/PROFINET onlyNANA

15.92 €

10 4 Days [Plug] Connector (plug)45255IE-PS-RJ45-FH-BK---

Loading...

  1. 1

Basic information

Category CAT6A Shield Present (STP) Conforming cable (line type) Strand wire/single wire
Colour Gray Function Tool-Free Dimension width(mm) 160
Features Plug-in connector Acquisition of Standard Approval CE

Tech Support