Manufacturer part number: 1393020000
Brand: WEIDMUELLER
Price: 14.02 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1393020000
Color | Grey | Color | Grey | Model | Transverse connector |
---|---|---|---|---|---|
Number of bridged clamps | 3 | Rated current In | 192 | Insulated | No |
With shock protection | No | Mounting method | Screwable | Modular spacing | 46 |
This page is Shorting Plate WQV 70N Series, part number 1393020000.
You can find the detail information about specifications and dimensions on part number 1393020000.