BRF Type Outdoor Roof

BRF Type Outdoor Roof
[Features]
· Outdoor roof mountable in the BCAP, BCAK, BCPC, BCPK Series.
· Use of a roof is recommended when using a plastic box for an extended period in outdoor locations subject to direct rainfall.
· Mounting is an easy one-touch insert method.
· There are no models compatible with 151509, 151512, 405020, 406018, or 406023.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BRF-90G
BRF-90S
BRF-100G
BRF-100S
BRF-110S
BRF-135G
BRF-170S
BRF-200S
BRF-210G
BRF-210S
BRF-350LS
BRF-530G
BRF-530S
BRF-630G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Color/Surface treatment L
(mm)
Supported models/application

7.36 €

1 6 Days RoofWhite Gray105BCAP· BCAK· BCPC· BCPK 091207 091208

7.36 €

1 6 Days RoofLight Gray105BCAP· BCAK· BCPC· BCPK 091207 091208

7.10 €

1 6 Days RoofWhite Gray115BCAP· BCAK· BCPC· BCPK 101507 101508

7.10 €

1 6 Days RoofLight Gray115BCAP· BCAK· BCPC· BCPK 101507 101508

7.28 €

1 6 Days RoofLight Gray125BCAP· BCAK· BCPC· BCPK 112107 112110 112607 112610

6.63 €

1 6 Days RoofWhite Gray150BCAP· BCAK· BCPC· BCPK 131508 131808 131810

7.98 €

1 6 Days RoofLight Gray185BCAP· BCAK· BCPC· BCPK 172211 172711

12.88 €

1 Same day

Stock

-Light Gray225BCAP· BCAK· BCPC· BCPK 203013 203015 203018

8.57 €

1 6 Days RoofWhite Gray225BCAP· BCAK· BCPC· BCPK 212110 212113

9.65 €

1 6 Days RoofLight Gray225BCAP· BCAK· BCPC· BCPK 212110 212113

15.84 €

1 6 Days RoofLight Gray380BCAP· BCAK· BCPC· BCPK 354512 354516 354520

24.59 €

1 6 Days RoofWhite Gray565BCAP / BCAK / BCPC / BCPK 506018 506025 507018G 507025G

28.46 €

1 6 Days RoofLight Gray565BCAP / BCAK / BCPC / BCPK 506018 506025 507018G 507025G

26.16 €

1 6 Days RoofWhite Gray665BCAP / BCAK 608018G 608028G

Loading...

  1. 1

Basic information

Material PVC

Tech Support