Aluminum Box KlipponR K- Series

Click on this image to zoom in.

Click on this image to zoom in.

Aluminum Box KlipponR K- Series

Standard Unit Price:
33.45
Shipping Days:
4 Days

Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.

Basic Specifications

Part Number
Dimensions, Width(mm)

Refine by

  • 170
  • 175
  • 200
  • 280
  • Clear
Dimension height(mm)

Refine by

  • 80
  • 130
  • 160
  • 230
  • Clear
Dimension depth D(mm)

Refine by

  • 57
  • 90
  • 100
  • 111
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
170
130
90
4 Days
72.80

0342400000
Part Number : 0342400000
Shipping Days 4 Days
Standard Unit Price 72.80

Specificationtitle

  • Dimensions, Width(mm)
    170
  • Dimension height(mm)
    130
  • Dimension depth D(mm)
    90
  • Material
    Aluminum Die Casting
  • Mounting Plate
    Sold separately
  • Installation
    Not Specified
  • Representative Standard
    CUL
  • RAL-number
    z:IP66/67/68
200
160
100
73 Days
82.08

0342500000
Part Number : 0342500000
Shipping Days 73 Days
Standard Unit Price 82.08

Specificationtitle

  • Dimensions, Width(mm)
    200
  • Dimension height(mm)
    160
  • Dimension depth D(mm)
    100
  • Material
    Aluminum Die Casting
  • Mounting Plate
    Sold separately
  • Installation
    Not Specified
  • Representative Standard
    CUL
  • RAL-number
    z:IP66/67/68
175
80
57
4 Days
33.45

0573500000
Part Number : 0573500000
Shipping Days 4 Days
Standard Unit Price 33.45

Specificationtitle

  • Dimensions, Width(mm)
    175
  • Dimension height(mm)
    80
  • Dimension depth D(mm)
    57
  • Material
    Aluminum Die Casting
  • Mounting Plate
    Sold separately
  • Installation
    Not Specified
  • Representative Standard
    CUL
  • RAL-number
    z:IP66/67/68
280
230
111
4 Days
160.72

0573700000
Part Number : 0573700000
Shipping Days 4 Days
Standard Unit Price 160.72

Specificationtitle

  • Dimensions, Width(mm)
    280
  • Dimension height(mm)
    230
  • Dimension depth D(mm)
    111
  • Material
    Aluminum Die Casting
  • Mounting Plate
    Sold separately
  • Installation
    Not Specified
  • Representative Standard
    CUL
  • RAL-number
    z:IP66/67/68

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support