Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Poles (Pole) | Wire connection range Min to Max (mm2) | Model | |
---|---|---|---|---|---|---|---|---|
0.42 € | 69 | 4 Days | - | - | - | |||
0.62 € | 46 | 5 Days | - | - | - | |||
0.83 € | 35 | 4 Days | - | - | - | |||
1.03 € | 28 | 4 Days | - | - | - | |||
1.25 € | 23 | 4 Days | - | - | - | |||
1.45 € | 20 | 4 Days | - | - | - | |||
1.66 € | 17 | 4 Days | - | - | - | |||
1.86 € | 15 | 37 Days | - | - | - | |||
2.08 € | 14 | 4 Days | - | - | - | |||
2.28 € | 13 | 4 Days | - | - | - | |||
2.49 € | 12 | 4 Days | - | - | - | |||
0.42 € | 69 | 4 Days | 2 | 0.2 to 1.5 | LSF-SMT3.81/02/1803.5SWTU | |||
0.62 € | 46 | 5 Days | - | - | - | |||
0.83 € | 35 | 4 Days | 4 | 0.2 to 1.50 | LSF-SMT3.81/04/1803.5SWTU | |||
1.03 € | 28 | 4 Days | 5 | 0.2 to 1.50 | LSF-SMT3.81/05/1803.5SWTU | |||
1.25 € | 23 | 4 Days | - | - | - | |||
1.45 € | 20 | 4 Days | - | - | - | |||
1.66 € | 17 | 4 Days | - | - | - | |||
1.86 € | 15 | 4 Days | - | - | - | |||
2.08 € | 14 | 4 Days | 10 | 0.2 to 1.50 | LSF-SMT3.81/10/1803.5SWTU | |||
2.28 € | 13 | 4 Days | - | - | - | |||
2.49 € | 12 | 4 Days | - | - | - | |||
0.42 € | 69 | 37 Days | - | - | - | |||
0.62 € | 46 | 37 Days | - | - | - | |||
0.83 € | 35 | 4 Days | - | - | - | |||
1.03 € | 28 | 37 Days | - | - | - | |||
1.25 € | 23 | 4 Days | - | - | - | |||
1.45 € | 20 | 4 Days | - | - | - | |||
1.66 € | 17 | 37 Days | - | - | - | |||
1.86 € | 15 | 4 Days | - | - | - | |||
2.08 € | 14 | 4 Days | - | - | - | |||
2.28 € | 13 | 4 Days | - | - | - | |||
2.49 € | 12 | 4 Days | - | - | - | |||
2.69 € | 11 | 37 Days | - | - | - | |||
2.91 € | 10 | 37 Days | - | - | - | |||
3.11 € | 9 | 37 Days | - | - | - | |||
3.32 € | 9 | 37 Days | - | - | - | |||
3.52 € | 8 | 37 Days | - | - | - | |||
3.74 € | 8 | 37 Days | - | - | - | |||
3.94 € | 7 | 37 Days | - | - | - | |||
4.15 € | 7 | 37 Days | - | - | - | |||
4.35 € | 6 | 37 Days | - | - | - | |||
4.57 € | 6 | 37 Days | - | - | - | |||
4.77 € | 6 | 37 Days | - | - | - | |||
4.98 € | 6 | 37 Days | - | - | - | |||
0.42 € | 69 | 4 Days | - | - | - | |||
0.62 € | 46 | 4 Days | - | - | - | |||
0.83 € | 35 | 4 Days | - | - | - | |||
1.03 € | 28 | 37 Days | - | - | - | |||
1.25 € | 23 | 37 Days | - | - | - | |||
1.45 € | 20 | 4 Days | - | - | - | |||
1.66 € | 17 | 4 Days | - | - | - | |||
1.86 € | 15 | 4 Days | - | - | - | |||
2.08 € | 14 | 4 Days | - | - | - | |||
2.28 € | 13 | 72 Days | - | - | - | |||
2.49 € | 12 | 4 Days | - | - | - | |||
2.69 € | 11 | 37 Days | - | - | - | |||
2.91 € | 10 | 37 Days | - | - | - | |||
3.11 € | 9 | 37 Days | - | - | - | |||
3.32 € | 9 | 37 Days | - | - | - |
Loading...
Wiring Method | Push-in connection | Mounting Method | PCB | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of input/outputs | 1 to 1 | Rated current (IEC)(A) | 17.5 | Rated current (UL)(A) | 10 |
Collar | Black | Rated voltage [UL](V) | 300 | Rated voltage (IEC)(V) | 320 |
Rated wire size (AWG) | 16 | Rated wire size(mm2) | 1.5 | Pitch Between Terminals(mm) | 3.81 |
Insertion angle of conducting wire (set to 0 on checking side) | 180° | Solder pin length(mm) | 3.5 | Solder method | Through hole reflow soldering |
Type | Single-stage terminal block, supports reflow | Specifications | Tube packing | Wire coating peeling length(mm) | 8.0 |
Flame retardant class UL94 | V-0 |