Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Poles (Pole) | Model | |
---|---|---|---|---|---|---|---|
0.42 € | 59 | 4 Days | 2 | LSF-SMT5.08/02/903.5SWTU | |||
0.62 € | 38 | 4 Days | 3 | LSF-SMT5.08/03/903.5SWTU | |||
0.83 € | 28 | 4 Days | - | - | |||
1.03 € | 22 | 4 Days | - | - | |||
1.25 € | 18 | 4 Days | - | - | |||
1.45 € | 15 | 37 Days | - | - | |||
1.66 € | 13 | 4 Days | - | - | |||
0.42 € | 59 | 4 Days | - | - | |||
0.62 € | 38 | 4 Days | - | - | |||
0.83 € | 28 | 4 Days | - | - | |||
1.03 € | 22 | 4 Days | - | - | |||
1.25 € | 18 | 4 Days | - | - | |||
1.45 € | 15 | 4 Days | - | - | |||
1.66 € | 13 | 4 Days | - | - | |||
0.42 € | 59 | 4 Days | - | - | |||
0.62 € | 38 | 4 Days | - | - | |||
0.83 € | 28 | 4 Days | - | - | |||
1.03 € | 22 | 37 Days | - | - | |||
1.25 € | 18 | 37 Days | - | - | |||
1.45 € | 15 | 4 Days | - | - | |||
1.66 € | 13 | 4 Days | - | - | |||
0.42 € | 59 | 4 Days | - | - | |||
0.62 € | 38 | 4 Days | - | - | |||
0.83 € | 28 | 37 Days | - | - | |||
1.03 € | 22 | 4 Days | - | - | |||
1.25 € | 18 | 37 Days | - | - | |||
1.45 € | 15 | 37 Days | - | - | |||
1.66 € | 13 | 4 Days | - | - | |||
2.06 € | 265 | 45 Days | - | - | |||
2.06 € | 265 | 45 Days | - | - | |||
2.14 € | 175 | 45 Days | - | - | |||
2.06 € | 175 | 45 Days | - | - | |||
1.86 € | 265 | 45 Days | - | - | |||
1.86 € | 265 | 45 Days | - | - | |||
1.94 € | 175 | 45 Days | - | - | |||
1.94 € | 175 | 45 Days | - | - | |||
1.65 € | 265 | 45 Days | - | - | |||
1.65 € | 265 | 45 Days | - | - | |||
1.72 € | 175 | 45 Days | - | - | |||
1.72 € | 175 | 45 Days | - | - | |||
1.45 € | 265 | 45 Days | - | - | |||
1.45 € | 265 | 45 Days | - | - | |||
1.52 € | 175 | 45 Days | - | - | |||
1.52 € | 175 | 4 Days | - | - | |||
1.23 € | 265 | 45 Days | - | - | |||
1.31 € | 175 | 4 Days | - | - | |||
1.31 € | 175 | 4 Days | - | - | |||
1.03 € | 265 | 45 Days | - | - | |||
1.03 € | 265 | 4 Days | - | - | |||
1.11 € | 175 | 45 Days | - | - | |||
1.11 € | 175 | 4 Days | - | - | |||
0.82 € | 265 | 45 Days | - | - | |||
0.82 € | 265 | 45 Days | - | - | |||
0.89 € | 175 | 45 Days | - | - | |||
0.89 € | 175 | 4 Days | - | - | |||
1.23 € | 265 | 45 Days | - | - | |||
0.40 € | 59 | 37 Days | - | - | |||
0.62 € | 38 | 37 Days | - | - | |||
0.82 € | 28 | 4 Days | - | - | |||
1.02 € | 22 | 4 Days | - | - |
Loading...
Wiring Method | Push-in connection | Mounting Method | PCB | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of input/outputs | 1 to 1 | Rated current (IEC)(A) | 17.5 | Rated current (UL)(A) | 10 |
Collar | Black | Rated voltage [UL](V) | 300 | Rated voltage (IEC)(V) | 500 |
Rated wire size (AWG) | 16 | Rated wire size(mm2) | 1.5 | Wire connection range Min to Max(mm2) | 0.2 to 1.50 |
Pitch Between Terminals(mm) | 5.08 | Insertion angle of conducting wire (set to 0 on checking side) | 90° | Solder pin length(mm) | 3.5 |
Solder method | Through hole reflow soldering | Type | Standard single-stage terminal block | Specifications | Tube packing |
Wire coating peeling length(mm) | 8.0 | Flame retardant class UL94 | V-0 |