Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of electrical connections | |
---|---|---|---|---|---|---|
5.02 € | 20 | 49 Days | 2 | |||
7.49 € | 20 | 4 Days | 3 | |||
10.00 € | 20 | 49 Days | 4 | |||
12.51 € | 20 | 49 Days | 5 | |||
17.51 € | 20 | 49 Days | 7 | |||
4.51 € | 20 | 4 Days | - | |||
6.75 € | 20 | 49 Days | - | |||
9.02 € | 20 | 49 Days | - | |||
11.26 € | 20 | 49 Days | - | |||
13.52 € | 20 | 49 Days | - | |||
5.02 € | 20 | 4 Days | - | |||
7.49 € | 20 | 4 Days | - | |||
10.00 € | 20 | 4 Days | - | |||
12.51 € | 20 | 4 Days | - | |||
15.02 € | 20 | 4 Days | - | |||
17.51 € | 20 | 49 Days | - | |||
20.02 € | 20 | 49 Days | - | |||
22.51 € | 20 | 49 Days | - | |||
5.02 € | 20 | 49 Days | - | |||
7.49 € | 20 | 49 Days | - | |||
10.00 € | 20 | 49 Days | - | |||
12.51 € | 20 | 49 Days | - | |||
15.02 € | 20 | 49 Days | - | |||
17.51 € | 20 | 49 Days | - | |||
20.02 € | 20 | 49 Days | - | |||
22.51 € | 20 | 49 Days | - | |||
4.51 € | 20 | 4 Days | - | |||
6.75 € | 20 | 49 Days | - | |||
9.02 € | 20 | 4 Days | - | |||
11.26 € | 20 | 49 Days | - | |||
13.52 € | 20 | 49 Days | - | |||
15.77 € | 20 | 49 Days | - | |||
18.03 € | 20 | 49 Days | - | |||
20.28 € | 20 | 49 Days | - | |||
5.02 € | 20 | 49 Days | - | |||
4.51 € | 20 | 49 Days | - | |||
6.75 € | 20 | 49 Days | - | |||
11.26 € | 20 | 49 Days | - | |||
2.25 € | 20 | 4 Days | - | |||
4.51 € | 20 | 49 Days | - | |||
6.75 € | 20 | 4 Days | - | |||
9.02 € | 20 | 4 Days | - | |||
11.26 € | 20 | 49 Days | - | |||
13.52 € | 20 | 49 Days | - | |||
15.77 € | 20 | 49 Days | - | |||
18.03 € | 20 | 49 Days | - | |||
20.28 € | 20 | 49 Days | - |
Loading...
Wiring Method | Screw | Height | 34.7 | Number of levels | 1 |
---|---|---|---|---|---|
Modular spacing connections | 10.16 | Angle PCB/conductor connection | 0°/180° (horizontal) | Rated current In | 72 |
Nominal rated voltage | 1000 | Rated surge voltage | 6 | Over voltage category | II |
Pollution degree | 2 | Connection type conductor | Screw connection | Connectable conductor cross section solid-core | 0.5 - 16 |
Connectable conductor cross section fine-strand with cable end sleeve | 2.5 - 10 | Connectable conductor cross section fine-strand without cable end sleeve | 0.5 - 16 | Connectable conductor cross section multi-wired | 6 - 16 |
Connection type PCB | Soldering connection | Length pin | 3.2 | Material insulation body | Other |
Colour housing | Black | Operation temperature | -50 - 120 | Type of PCB fastening | Other |
Type of fastening | Solder | Type of banding | Other | Degree of protection (IP), mounted | IP20 |
Flame retardant class UL94 | V0 |