Manufacturer part number: 0244220000
Brand: WEIDMUELLER
Price: 13.37 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0244220000
Wiring Method | Screw | Mounting method | Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of Poles(Pole) | 16 | Screw Size | M2.5 | Number of input/outputs | 1 to 1 |
Rated current (IEC)(A) | 24 | Rated current (UL)(A) | 20 | Type | Multipolar terminal block |
Rated wire size(mm2) | 2.5 | Wire connection range Min to Max(mm2) | 0.2 to 4 | Rated voltage (IEC)(V) | 400 |
Rated voltage (UL)(V) | 150 | Model | MK4/16 | Included cover | NA |
Driver cutting edge dimension(mm) | 0.6 x 3.5 | Wire coating peeling length(mm) | 5 | Terminal screw tightening torque(Nm) | 0.4–0.45 |
Flame retardant class UL94 | 5VA | Impulse withstand voltage(kV) | 6 |