ZDU Series (Roof)

ZDU Series (Roof)

Product Details:

Manufacturer part number: 1770360000

Brand: WEIDMUELLER

Price: 1.28

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1770360000

Part Number
1770360000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.28 €

50 4 Days

Loading...

  1. 1

Basic information

Wiring Method Spring Mounting method For DIN35 mm (TS35) Parts/Completed products Individual parts
Number of Poles(Pole) 1 Number of input/outputs 1 to 2 Rated current (IEC)(A) 32
Rated current (UL)(A) 33 Type Conductor terminal block Features NA
Pitch Between Terminals(mm) 6.1 Collar Dark Beige Rated wire size(mm2) 4
Wire connection range Min to Max(mm2) 0.13 to 6 Model ZDU4-2/3AN Included cover NA
Driver cutting edge dimension(mm) 0.6 x 3.5 Wire coating peeling length(mm) 10 Flame retardant class UL94 V-0
Impulse withstand voltage(kV) 8

Tech Support