Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1226520000 |
1226530000 |
1226540000 |
1226550000 |
1226560000 |
1226570000 |
1226580000 |
1783710000 |
1783720000 |
1783730000 |
1783740000 |
1783750000 |
1806470000 |
1925720000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of electrical connections | |
---|---|---|---|---|---|---|
6.91 € | 20 | 72 Days | 2 | |||
10.31 € | 20 | 72 Days | 3 | |||
13.71 € | 20 | 4 Days | 4 | |||
17.12 € | 20 | 72 Days | 5 | |||
20.52 € | 10 | 72 Days | 6 | |||
23.97 € | 10 | 72 Days | 7 | |||
27.32 € | 10 | 72 Days | 8 | |||
6.91 € | 20 | 72 Days | - | |||
10.31 € | 20 | 72 Days | - | |||
13.71 € | 20 | 72 Days | - | |||
20.52 € | 10 | 4 Days | - | |||
27.32 € | 10 | 72 Days | - | |||
17.12 € | 20 | 72 Days | - | |||
23.97 € | 10 | 72 Days | - |
Loading...
Height | 41.5 | Number of levels | 15 | Angle PCB/conductor connection | 0°/180° (horizontal) |
---|---|---|---|---|---|
Rated surge voltage | 6 | Over voltage category | II | Pollution degree | 2 |
Connection type conductor | Screw | Length pin | 4.5 | Colour housing | Black |
Type of fastening | Solder | Type of banding | Other | Degree of protection (IP), mounted | IP20 |