Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1663850000 |
1663870000 |
1663990000 |
1664630000 |
1788850000 |
1788860000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
16.48 € | 1 | 4 Days | |||
16.48 € | 1 | 4 Days | |||
16.20 € | 1 | 4 Days | |||
27.08 € | 1 | 70 Days | |||
14.95 € | 1 | 4 Days | |||
14.95 € | 1 | 4 Days |
Loading...
Connector Shape | Square shape | Connector series initials | Number | Protection function (environmentally resistant) | IP65 |
---|---|---|---|---|---|
Representative Standard | PSE / CE / CCC / CSA | Model | HDC 15A TSLU 1PG21G | Note | For side cable |
Specifications | Single-Action | Screw specifications | PG21 | Height | 68mm |
Height Type | Height Type: 15 | Depth(mm) | 72.5 |