• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Size 8: Double Lock (Base Side Lever) / Bulk Header (Penetrating)

Size 8: Double Lock (Base Side Lever) / Bulk Header (Penetrating)

Product Details:

Manufacturer part number: 1212400000

Brand: WEIDMUELLER

Price: 15.09

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1212400000

Part Number
1212400000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.09 €

1 4 Days

Loading...

  1. 1

Basic information

Connector series initials Number Rated Current(A) 16 Rated Voltage(V) 500
Wire connection method Screw connection Protection function (environmentally resistant) IP65 Representative Standard PSE / CE / CCC / CSA
Model HDC 24B ABU Height 29.3mm Height Type Height Type: 24

This page is Size 8: Double Lock (Base Side Lever) / Bulk Header (Penetrating), part number 1212400000.
You can find the detail information about specifications and dimensions on part number 1212400000.

Tech Support