HDC HEE Series

HDC HEE Series
Insert for industrial plug-in connectors, consisting of contact element and insulating body.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1018950000
1018960000
1528370000
1528380000
1826770000
1826780000
1826790000
1826800000
1826810000
1826820000
1826830000
1826840000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable pin/contact Number of Poles Model

17.58 €

1 4 Days ---

17.58 €

1 4 Days ---

21.26 €

1 4 Days ---

21.88 €

1 4 Days ---

18.83 €

1 4 Days Male46HDC HEE 46 SCM

18.83 €

1 4 Days Female46HDC HEE 46 BCM

16.97 €

1 4 Days Male32HDC HEE 32 SCM

16.97 €

1 4 Days Female32HDC HEE 32 BCM

13.43 €

1 4 Days ---

13.43 €

1 4 Days ---

11.63 €

1 4 Days ---

11.63 €

1 4 Days ---

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials G/H/I G/H/I HEE
Rated Current(A) 16 Rated Voltage(V) 500 Wire connection method Crimp connection
Connector Shape 180° Protection function (environmentally resistant) N/A Representative Standard UL / CSA
Features Insert Specifications Standard Type Wire connection range(mm2) 0.5 to 4
Wire connection range(AWG) 20 to 12

Tech Support