Size 4: Double Lock (Base Side Lever) / Bulkhead (Through)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Size 4: Double Lock (Base Side Lever) / Bulkhead (Through)

Standard Unit Price:
13.43
Shipping Days:
4 Days

The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.

Basic Specifications

  • Connector series initials
    Number
  • Protection function (environmentally resistant)
    IP65
  • Representative Standard
    PSE / CE / CCC / CSA
  • Model
    HDC 10B ABU
  • Features
    Without cover
  • Specifications
    Single-Action
  • Height
    29.3mm
  • Height Type
    Height Type: 10
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
13.43

1205000000
Part Number : 1205000000
Shipping Days 4 Days
Standard Unit Price 13.43

Specificationtitle

  • Connector series initials
    Number
  • Protection function (environmentally resistant)
    [Available] IP65
  • Representative Standard
    PSE / CE / CCC / CSA
  • Model
    HDC 10B ABU
  • Features
    Without cover
  • Specifications
    Single-Action
  • Height
    29.3mm
  • Height Type
    Height Type: 10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support